TIDA-00204

EMI/EMC Compliant Industrial Temp Dual Port Gigabit Ethernet PHY Reference Design

TIDA-00204

Design files

Overview

This design allows for performance evaluation of two industrial grade DP83867IR Gigabit Ethernet PHYs and Sitara™ host processors with integrated Ethernet MAC and Switch. It was developed to meet industrial requirements for EMI and EMC. The application firmware implements a driver for the PHY, UDP and TCP/IP stack and HTTP web server examples. The host processor is configured to boot the pre-installed firmware from on-board SD-Card. A USB virtual COM port offers optional access to the PHYs registers. A JTAG interface allows for own firmware development.

Features
  • EMI- and EMC-compliant design with wide input voltage range (17-60V) using two DP83867IR Gigabit Ethernet PHYs and AM3359 Sitara™ Processor to work in harsh industrial environments
  • Exceeds CISPR 11 / EN55011 Class A radiated emission requirement by >4.6dB
  • Exceeds IEC61800-3 EMC immunity requirements:
          +/-6kV ESD CD per IEC 61000-4-2
          +/-4kV EFT per IEC 61000-4-4
          +/-2kV Surge per IEC 61000-4-5
  • Sitara™ AM3359 firmware, including UDP and TCP/IP stack and HTTP web server examples, boots from on-board SD-Card allowing easy standalone operation
  • Access to DP83867IR registers via USB virtual COM port allows for custom specific PHY configurations, like RGMII Delay Mode
  • Hardware support for Start-of-Frame Detect allows implement IEEE1588 PTP
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRDR2A.PDF (700 KB)

Detailed overview of design layout for component placement

TIDRDR1A.PDF (319 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRDR4A.ZIP (5231 KB)

Files used for 3D models or 2D drawings of IC components

TIDCA06A.ZIP (2994 KB)

Design file that contains information on physical board layer of design PCB

TIDRDR3A.PDF (7169 KB)

PCB layer plot file used for generating PCB design layout

TIDRDR0A.PDF (1097 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Ethernet PHYs

DP83867ISIndustrial temperature, robust gigabit Ethernet PHY transceiver with SGMII

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7371A ultra-low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Ethernet PHYs

DP83867EExtended temperature, robust low-latency gigabit Ethernet PHY transceiver with SGMII

Data sheet: PDF | HTML
Ethernet PHYs

DP83867CSLow-power, robust gigabit Ethernet PHY transceiver with SGMII

Data sheet: PDF | HTML
Clock generators

CDCE913Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs

Data sheet: PDF | HTML
ESD protection diodes

TPD6E0016 channel 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS720350-mA, low-VIN (1.1-V), high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
DC/DC converters

LM460023.5V to 60V, 2A Synchronous Step-Down Voltage Converter

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS65910Integrated Power Management IC (PMIC) w/ 4 DC/DCs, 8 LDOs and RTC in 6x6mm QFN family

Data sheet: PDF | HTML
AND gates

SN74AHC1G081-ch, 2-input 2-V to 5.5-V high-speed (9 ns) AND gate

Data sheet: PDF | HTML
AND gates

SN74AUP2G082-ch, 2-input 0.8-V to 3.6-V low power (< 1uA) AND gate

Data sheet: PDF | HTML
ESD protection diodes

TPD4E05U06Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS512003A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4

Data sheet: PDF | HTML
Ethernet PHYs

DP83867CRLow-power, robust gigabit Ethernet PHY transceiver in a small QFN package

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS717150-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM3359Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN

Data sheet: PDF | HTML
Ethernet PHYs

DP83867IRIndustrial temperature, robust gigabit Ethernet PHY transceiver

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC1G06Single 1.65-V to 5.5-V inverter with open-drain outputs

Data sheet: PDF | HTML
ESD protection diodes

TPD4S012Quad 0.8-pF, 5.5-V, ±10-kV ESD protection diode with 15-V tolerant Vbus for USB Interface<

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ105015.5V, 1A Step-Down DC/DC Power Module in 3mm × 2.6mm Package

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDCA07 — TIDA-00204 Demo Firmware for AM3359 DP83867 Gigabit Ethernet

Supported products & hardware

Supported products & hardware

Products
Multimedia & industrial networking SoCs
AM3359 Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN
Hardware development
Reference design
TIDA-00204 EMI/EMC Compliant Industrial Temp Dual Port Gigabit Ethernet PHY Reference Design
Download options

TIDCA07 TIDA-00204 Demo Firmware for AM3359 DP83867 Gigabit Ethernet

close
Latest version
Version: 01.00.00.0A
Release date: Jul 26, 2017
Products
Multimedia & industrial networking SoCs
AM3359 Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN
Hardware development
Reference design
TIDA-00204 EMI/EMC Compliant Industrial Temp Dual Port Gigabit Ethernet PHY Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidca07 or www.ti.com/lit/xx/tidca07a/tidca07a.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCA07. Please update any bookmarks accordingly.

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
Technical article Top 3 considerations for harsh industrial Ethernet PDF | HTML Nov 4, 2019
User guide EMI/EMC Compliant, Industrial Temp, Dual-Port Gigabit Ethernet Reference Design (Rev. B) Jul 13, 2017
Technical article Understanding isolation requirements for industrial drives PDF | HTML Oct 26, 2016
Technical article Know your electromagnetic compatibility requirements for designing industrial driv PDF | HTML Oct 12, 2016
Technical article Three things you should know about Ethernet PHY PDF | HTML Jul 15, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos