TIDA-00121

TIDA-00121

Design files

Overview

This design is a 12A Maximum Power Point Tracking (MPPT) solar charge controller with a 700mA LED driver. It is targeted for low power solar charger and LED driver solutions such as solar street lights. This design is capable of charging 12V batteries with up to 10A output current from 12V panels. However, it can be easily adapted to 24V systems by just changing the MOSFETs to 60V rated parts. Also, the design can drive up to 15 LEDs in series with 700mA of current. It is possible to adapt the design for LED currents up to 1.1A with minimum change in hardware. TI provides a complete solar inverting system for low power loads. Additionally this design takes real world considerations in to account, such as reverse battery protection, built-in battery charge profile for 12V Pb-acid batteries, and a highly efficient design. Together these provide new market entrants and faster time to market for their design.

Features
  • High efficiency: >95% for MPPT charger and >90% for LED driver
  • Supports 15VDC - 22VDC Input Voltage Range
  • Built in charge profile for 12V Pb-acid battery
  • Flexible design adapts to 24V panels by only changing to 60V MOSFETs
  • Capable of driving upto 15 LEDs with 700mA current
  • Board Form Factor: 100 mm x 45 mm x 32 mm
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU220.PDF (1318 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR396.ZIP (28 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWI3.ZIP (797 KB)

Files used for 3D models or 2D drawings of IC components

TIDC275.ZIP (269 KB)

Design file that contains information on physical board layer of design PCB

TIDR395.PDF (49 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Half-bridge drivers

LM25101 — 100V, 3A, 2A or 1A half-bridge gate driver with 8V UVLO and TTL inputs

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV704 — 150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Low-power MCUs

MSP430F5132 — 25 MHz MCU with 8KB Flash, 1KB SRAM, 10-bit ADC, comparator, DMA, 16-bit High Resolution timer

Data sheet: PDF | HTML
Low-side drivers

UCC27517 — 20V VDD, 4A/4A single-channel low-side gate driver with 4V UVLO and dual-input structure

Data sheet: PDF | HTML
MOSFETs

CSD18533Q5A — 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 5.9 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD18534Q5A — 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9.8 mOhm

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCEQ3 — TIDA-00121

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00121 — Solar Street Light with Integrated MPPT Charger Reference Design

TIDCEQ3 — TIDA-00121

close
Latest version
Version: 01.00.00.00
Release date: Jun 3, 2018
Hardware development
Reference design
TIDA-00121 — Solar Street Light with Integrated MPPT Charger Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidceq3 or www.ti.com/lit/xx/tidceq3/tidceq3.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCEQ3. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00121 Test Results Jan 29, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos