SOFTM-3P-FLASHRUNNER-2-0
SMH Technologies FlashRunner 2.0 8CH and FlashRunner 2.0 16CH programming tools
SOFTM-3P-FLASHRUNNER-2-0
Overview
FlashRunner 2.0 is a universal, In-System Programming solution (ISP) available in 4 configurations: 4,8,12 and 16 channels which allows to program upto 16 targets - even different each other - in parallel (32 targets using the Demultiplexer tool). The new GRAPHICAL USER INTERFACE (Workbench) cuts off overall configuration efforts, guiding the customer in creating a working project in few mouse clicks and detecting mismatches between the target device and customer’s firmware, as well as power supply setup.
To view supported TI devices see https://smh-tech.com/category/texas-instruments/.
Features
- Easy fixture integration thanks to the compact size: 142×17,6x70mm
- Independent ISP channels supporting several communication protocols (JTAG, SPI, I2C, BDM, UART…)
- 8 digital I/O lines for each channel, coupled with dedicated ground return lines
- 1 GB on-board Dynamic Memory
- Fixture dedicated Control interface for standalone mode (optoisolated)
- Power voltage and current measurement for each channel
- Integrated control for optional Relay Barrier tool
- Two 48-pin DIN In-System Programming connectors
- Up to 256 GB storage memory
- USB communication interface (optoisolated)
Automotive powertrain, zonal & chassis control MCUs
Real-time digital power MCUs
Order & start development
FLASHRUNNER-2-0 — FlashRunner 2.0
FLASHRUNNER-2-0 — FlashRunner 2.0
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.