SMH Technologies

In-system programming solution provider

SMH Technologies is a global, independent, high-tech company specialized in In-System Programming solutions for the electronic boards manufacturing industry.

SMH Technologies is recognized worldwide for the highest level of In-System Programming (ISP) technology available on the market. Thanks to the continuous investments in the research and development area, SMH Technologies has created and maintains a technological competitive advantage, which allows the Company to keep the status of worldwide leader in ISP technology.

Arm Cortex-R MCUs
AM2612 500MHz dual-core Arm® Cortex®-R5F-based MCU with real-time control, safety and security AM2634 Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM263P4 Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and expandable memory

 

C2000 real-time microcontrollers
F29H850TU C2000™ 64-bit MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB F29H859TU-Q1 Automotive C2000™ 64-bit MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB TMS320F2800137 C2000™ 32-bit MCU with 120 MHz, 256-KB flash, FPU and TMU TMS320F2800157 C2000™ 32-bit MCU 120-MHz 256-KB flash with HRPWM, CAN-FD TMS320F280025C C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, CLB TMS320F280039C C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280049C C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F28379D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC TMS320F28388D C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, CLB, ENET, EtherCAT TMS320F28P559SJ-Q1 Automotive C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU TMS320F28P659DK-Q1 C2000™ 32-bit MCU, 2x C28x+CLA CPU, Lock Step, 1.28-MB flash, 16-b ADC, HRPWM, CAN-FD, AES
Contact
Resources offered
  • Evaluation board
  • Hardware programming tool
Supported regions
  • China
  • Europe
  • Japan
  • North America
  • Rest of Asia
  • South America
Headquarters
  • Via Giovanni Agnelli, 1
  • Villotta di Chions, 33083
  • Italy

Resources

Evaluation board

SOFTM-3P-BSMART — SMH Technologies Bsmart programming unit

Bsmart is a single-site In-System Programmer. It can work with USB, LAN or Bluetooth connection. Graphical User Interface for easy usage. Thanks to its compact size, it is a trueportable solution to operate on a target device during post-production or post-sales processes.
To view supported TI (...)

Hardware programming tool

SOFTM-3P-FLASHRUNNER-2-0 — SMH Technologies FlashRunner 2.0 8CH and FlashRunner 2.0 16CH programming tools

FlashRunner 2.0 is a universal, In-System Programming solution (ISP) available in 4 configurations: 4,8,12 and 16 channels which allows to program upto 16 targets - even different each other - in parallel (32 targets using the Demultiplexer tool). The new GRAPHICAL USER INTERFACE (Workbench) cuts (...)

Hardware programming tool

SOFTM-3P-FLASHRUNNER-HS — SMH Technologies FlashRunner High Speed programming tool

FlashRunner HS is a multi-end programming system. The typical programming system functions are shared between a central Control Unit and up to 8 peripheral Active Modules connected through a USB type-C cable. The new GRAPHICAL USER INTERFACE (Workbench) cuts off overall configuration efforts, (...)

Hardware programming tool

SOFTM-3P-FLASHRUNNER-NXG — SMH Technologies FlashRunner LAN 2.0 Next Generation programming tool

FlashRunner LAN2.0 NeXt Generation is a universal, In-System Programming solution (ISP) available from 1 to 4 parallel channels. Thanks to a simple remote session it is possible to enable further channels (from 2 upto 4). FlashRunner LAN2.0 NXG is designed to be integrated in fixture, so it is (...)

Disclaimer

Certain information and resources (including links to non-TI sites) may be provided by a member of TI’s partner network and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these companies by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.