SOFTM-3P-FLASHRUNNER-HS

SOFTM-3P-FLASHRUNNER-HS

Order now

Overview

FlashRunner HS is a multi-end programming system. The typical programming system functions are shared between a central Control Unit and up to 8 peripheral Active Modules connected through a USB type-C cable. The new GRAPHICAL USER INTERFACE (Workbench) cuts off overall configuration efforts, guiding the customer in creating a working project in few mouse clicks and detecting mismatches between the target device and customer’s firmware, as well as power supply setup.


To view supported TI devices see https://smh-tech.com/category/texas-instruments/

Features
  • LAN Communication Interface
  • Digitally Optoisolated parallel interface for standalone operations
  • 8 USB type-C ports to connect up to 8 HS Active Modules
  • 256 GB on-board eMMC memory
  • USB type-C port to be connected with HS Control Unit
  • Supports most ISP/PP protocols (eMMC, parallel-NAND, BDM, JTAG, DAP, CSI, SPI, QUAD-SPI, I2C, UART, MC2W, ISSP, SWD, ICSP, EICSP, MDI, PPM, PDI, SWIM, and many others)
  • Cutting-edge digital line driver to improve performance
  • Communication frequency towards device up to 80MHz
  • Power conversion section to supply the board and to provide programmable voltages to the output
  • Output power lines voltage and continuous current monitoring
Automotive powertrain, zonal & chassis control MCUs
F29H859TU-Q1 — Automotive C2000™ 64-bit MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB F29P589DM-Q1 — Automotive 32-bit C2000™ MCU with C29x 200MHz dual core, lockstep, functional safety compliance, F29P589DU-Q1 — Automotive C2000 32-bit MCU with C29x 200MHz dual core, lockstep, functional safety compliance, 4MB TMS320F28P559SJ-Q1 — Automotive C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU TMS320F28P659DK-Q1 — C2000™ 32-bit MCU, 2x C28x+CLA CPU, Lock Step, 1.28-MB flash, 16-b ADC, HRPWM, CAN-FD, AES

 

Real-time digital power MCUs
AM263P4 — Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and expandable memory F29H850TU — 64-bit C2000™ MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB TMS320F2800137 — C2000™ 32-bit MCU with 120 MHz, 256-KB flash, FPU and TMU TMS320F2800157 — C2000™ 32-bit MCU 120-MHz 256-KB flash with HRPWM, CAN-FD TMS320F280039C — C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280049C — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F28379D — C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC TMS320F28388D — C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, CLB, ENET, EtherCAT

 

Real-time motor control & automation MCUs
AM2612 — 500MHz dual-core Arm® Cortex®-R5F-based MCU with real-time control, safety and security AM2634 — Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security TMS320F280025C — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, CLB
Download View video with transcript Video
Photos courtesy of SMH Technologies

Order & start development

Hardware programming tool

FLASHRUNNER-HIGH-SPEED — FlashRunner High-Speed

Supported products & hardware

FLASHRUNNER-HIGH-SPEED — FlashRunner High-Speed

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact SMH Technologies.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.