RFSTAR-3P-SUB-1GHZ-MOD
RF-STAR SUB-1 GHZ Wireless transceiver modules based on CC1310 CC1312R
RFSTAR-3P-SUB-1GHZ-MOD
Overview
RF-star, as a 3P IDH of TI for wireless connectivity modules for over a decade, is dedicated to supplying a wide range of wireless modules and solutions based on TI products, such as BLE, Matter, ZigBee, Thread, Wi-Fi, Sub-1G, and Wi-SUN.
RF-SM-1077Bx are Sub-1 GHz wireless modules based on SimpleLink™ high-performance CC1310 MCU, supporting 6LoWPAN, IEEE 802.15.4, MIOTY, Wireless M-Bus. RF-SM-1277Bx are Sub-1 GHz wireless modules based on CC1312R MCU, supporting IEEE 802.15.4g, IPv6-enabled smart objects (6LoWPAN), MIOTY®, Wi-SUN®, proprietary systems, and the TI 15.4-Stack (Sub-1 GHz).
Their RF transceiver with a powerful 48 MHz ARM® Cortex® microcontroller makes the modules low power consumption and allows long-range operation on small coin-cell batteries and in energy harvesting applications. RF-SM-1277Bx modules feature larger memory with 352 kB of in-system programmable flash and 88 kB RAM. They are regarded as the advanced version of RF-SM-1077Bx.
For the working frequency, RF-SM-1077B1 and RF-SM-1277B1 support 868 MHz, 915 MHz and 920 MHz. While RF-SM-1077B2 and RF-SM-1277B2 support 433 MHz,450 MHz and 470 MHz. Each Sub-1GHz module with two RF output modes including IPEX connector and the ANT RF interface can meet different requirements. The modules also support point-to-point and point-to-multipoint UART transmission.
Order & start development
RFSTAR-RF-SM-1077B1 — CC1310 868 MHz 915 MHz 920 MHz TRANSCEIVER WIRELESS MODULE
RFSTAR-RF-SM-1077B1 — CC1310 868 MHz 915 MHz 920 MHz TRANSCEIVER WIRELESS MODULE
RFSTAR-RF-SM-1077B2 — CC1310 433 MHz 450 MHz TRANSCEIVER WIRELESS MODULE
RFSTAR-RF-SM-1077B2 — CC1310 433 MHz 450 MHz TRANSCEIVER WIRELESS MODULE
RFSTAR-RF-SM-1277B1 — CC1312R 868 MHz 915 MHz 920 MHz TRANSCEIVER WIRELESS MODULE
RFSTAR-RF-SM-1277B1 — CC1312R 868 MHz 915 MHz 920 MHz TRANSCEIVER WIRELESS MODULE
RFSTAR-RF-SM-1277B2 — CC1312R 433 MHz 450 MHz TRANSCEIVER WIRELESS MODULE
RFSTAR-RF-SM-1277B2 — CC1312R 433 MHz 450 MHz TRANSCEIVER WIRELESS MODULE
Related design resources
Software development
IDE, CONFIGURATION, COMPILER OR DEBUGGER
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.