PMP23421

PMP23421

Design files

Overview

This reference design is a digitally controlled, gallium nitride (GaN) based, four-switch buck-boost DC/DC converter used for battery backup (BBU) application. This design has a total of seven phases. Six phases are connected in parallel for battery discharging operation providing up to 8.1kW discharging power. The seventh phase is used for battery charging operation. The converter works in either buck, buck-boost, or boost mode depending on VIN and VOUT voltage, and transitions smoothly between each mode.

Features
  • One microcontroller controls seven phases simultaneously
  • Peak current mode control and fast load transient
  • Multimode operation: buck, buck-boost, boost
  • Current balancing among each phase
  • 99% peak efficiency
  • Meets Open Rack Base Version 3 (OCP-V3) 50V BBU specification
Output voltage options PMP23421.1
Vin (Min) (V) 28.6
Vin (Max) (V) 60
Vout (Nom) (V) 50
Iout (Max) (A) 26
Output Power (W) 1300
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- 4 Switch
Data center
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT416.PDF (734 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMDC7.PDF (342 KB)

Detailed overview of design layout for component placement

TIDMDC6.PDF (448 KB)

Detailed overview of design layout for component placement

TIDMDD0.PDF (180 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDD1.PDF (179 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDC8.ZIP (24793 KB)

Files used for 3D models or 2D drawings of IC components

TIDMDC9.ZIP (2084 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGR9.ZIP (3289 KB)

Design file that contains information on physical board layer of design PCB

TIDCGS0.ZIP (686 KB)

Design file that contains information on physical board layer of design PCB

TIDMDC5.PDF (1296 KB)

PCB layer plot file used for generating PCB design layout

TIDMDC4.PDF (3322 KB)

PCB layer plot file used for generating PCB design layout

TIDMDC3.PDF (394 KB)

Detailed schematic diagram for design layout and components

TIDMDC2.PDF (576 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA296A-5-V to 110-V, bidirectional, 1.1-MHz 8-V/µs ultraprecise current sense amplifier

Data sheet: PDF | HTML
Digital isolators

ISO6521Ultra-small, galvanic 2-channel, 1/1, digital isolator with 50Mbps and 1.8V logic support

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG3100R017100V 1.7mΩ GaN FET with integrated driver

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

TLV365-Q1Automotive 50-MHz single-supply operational amplifier with rail-to-rail input and output

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

UCC334205V/5V 1.5W 3kVrms isolated DC-DC module with integrated transformer

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV713P150-mA, capacitor-free low-dropout voltage regulator with active output discharge & enable

Data sheet: PDF | HTML

Start development

Hardware development

Daughter card

TMDSCNCD28P65X — F28P65X controlCARD evaluation module

This reference design is a digitally controlled, gallium nitride (GaN) based, four-switch buck-boost DC/DC converter used for battery backup (BBU) application. This design has a total of seven phases. Six phases are connected in parallel for battery discharging operation providing up to 8.1kW (...)
EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
PMP23421 Multiphase four-switch buck-boost DC/DC converter reference design TIDA-010090 4-channel, 50A, digital control battery cell tester reference design TIDM-02017 Two- and three-wheeler traction inverter reference design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSCNCD28P65X F28P65X controlCARD evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
PMP23421 Multiphase four-switch buck-boost DC/DC converter reference design TIDA-010090 4-channel, 50A, digital control battery cell tester reference design TIDM-02017 Two- and three-wheeler traction inverter reference design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Multi-Phase Four-Switch Buck-Boost DC/DC Converter Reference Design PDF | HTML Oct 11, 2024

Related design resources

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO CCStudio™ integrated development environment (IDE)
SOFTWARE DEVELOPMENT KIT (SDK)
C2000WARE-DIGITALPOWER-SDK DigitalPower software development kit (SDK) for C2000™ MCUs

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos