PMP23249

650-V 30-mΩ GaN FET daughter card reference design

PMP23249

Design files

Overview

This reference design features two LMG352XR0X0 650-V GaN FETs with an integrated driver and protection in a half-bridge configuration with all the required bias circuit and logic or power level shifting. Power stage, gate-driving, high-frequency current loops are fully enclosed on the board to minimize power loop parasitic inductance for reducing voltage overshoot and improving performance. This design is configured for a socket style external connection for easy interface with external power stages to run the LMG352XR0X0 in various applications.

Features
  • Open loop design to evaluate performance of LMG352XR030
  • Cycle-by-cycle overcurrent and latched short-circuit protection
  • Sized to meet higher power density
  • Input voltage operates up to 650 V
  • Self-protection from internal overtemperature and under voltage lockout (UVLO) monitoring
Output voltage options PMP23249.1
Vin (Min) (V) 300
Vin (Max) (V) 650
Vout (Nom) (V) 380
Iout (Max) (A) 9.4
Output Power (W) 3572
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Other
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT304.PDF (900 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAY0.PDF (206 KB)

Detailed overview of design layout for component placement

TIDMAX9.PDF (138 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAY2.ZIP (25596 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGA6.ZIP (213 KB)

Design file that contains information on physical board layer of design PCB

TIDMAY1.PDF (333 KB)

PCB layer plot file used for generating PCB design layout

TIDMAX8.PDF (249 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Digital isolators

ISO7710Robust EMC, single-channel, reinforced digital isolator

Data sheet: PDF | HTML
Transformer drivers

SN6505BLow-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies

Data sheet: PDF | HTML
Digital isolators

ISO7731Robust EMC, triple-channel, 2/1, reinforced digital isolator

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG3522R030650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting

Data sheet: PDF | HTML

Start development

Hardware development

Daughter card

TMDSCNCD280049C — F280049C evaluation module for C2000™ MCU controlCARD™

This reference design features two LMG352XR0X0 650-V GaN FETs with an integrated driver and protection in a half-bridge configuration with all the required bias circuit and logic or power level shifting. Power stage, gate-driving, high-frequency current loops are fully enclosed on the board to (...)
EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
PMP21495 6.6 kW, bi-directional, dual-active-bridge CLLLC resonant converter reference design PMP21999 6.6 kW, bi-directional CLLLC resonant converter reference design using PCB winding transformer PMP23126 3-kW phase-shifted full bridge with active clamp reference design with > 270-W/in3 power density PMP23249 650-V 30-mΩ GaN FET daughter card reference design PMP41006 1-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000™ and GaN PMP41043 1.6-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000 and GaN TIDA-00915 Three-phase, 1.25-kW, 200-VAC small form factor GaN inverter reference design for integrated drives TIDA-010059 In-phase current-sense reference design for 230-VAC motor drives using hall-effect current sensors TIDA-010062 1-kW, 80+ titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC with LFU reference design TIDA-010086 Digital control cost-optimized 10-A battery formation and test reference design TIDA-010203 4-kW single-phase totem pole PFC reference design with C2000 and GaN TIDA-010210 11-kW, bidirectional, three-phase ANPC based on GaN reference design TIDA-010231 Analog front end for arc detection in photovoltaic applications reference design TIDM-02000 Peak current-mode controlled phase-shifted full-bridge reference design using C2000™ real-time MCU TIDM-02002 Bidirectional CLLLC resonant dual active bridge (DAB) reference design for HEV/EV onboard charger TIDM-02008 Bidirectional high density GaN CCM totem pole PFC using C2000™ MCU TIDM-1007 High efficiency GaN CCM totem pole bridgeless Power Factor Correction (PFC) reference design TIDM-1022 Valley switching boost power factor correction (PFC) reference design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSCNCD280049C F280049C evaluation module for C2000™ MCU controlCARD™

close
Latest version
Version: null
Release date:
Hardware development
Reference design
PMP21495 6.6 kW, bi-directional, dual-active-bridge CLLLC resonant converter reference design PMP21999 6.6 kW, bi-directional CLLLC resonant converter reference design using PCB winding transformer PMP23126 3-kW phase-shifted full bridge with active clamp reference design with > 270-W/in3 power density PMP23249 650-V 30-mΩ GaN FET daughter card reference design PMP41006 1-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000™ and GaN PMP41043 1.6-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000 and GaN TIDA-00915 Three-phase, 1.25-kW, 200-VAC small form factor GaN inverter reference design for integrated drives TIDA-010059 In-phase current-sense reference design for 230-VAC motor drives using hall-effect current sensors TIDA-010062 1-kW, 80+ titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC with LFU reference design TIDA-010086 Digital control cost-optimized 10-A battery formation and test reference design TIDA-010203 4-kW single-phase totem pole PFC reference design with C2000 and GaN TIDA-010210 11-kW, bidirectional, three-phase ANPC based on GaN reference design TIDA-010231 Analog front end for arc detection in photovoltaic applications reference design TIDM-02000 Peak current-mode controlled phase-shifted full-bridge reference design using C2000™ real-time MCU TIDM-02002 Bidirectional CLLLC resonant dual active bridge (DAB) reference design for HEV/EV onboard charger TIDM-02008 Bidirectional high density GaN CCM totem pole PFC using C2000™ MCU TIDM-1007 High efficiency GaN CCM totem pole bridgeless Power Factor Correction (PFC) reference design TIDM-1022 Valley switching boost power factor correction (PFC) reference design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Compact LMG3522R030-Q1 650-V, 30-mΩ, Half-Bridge Daughter Card Reference Design PDF | HTML Oct 20, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos