PMP22504

12-VAC to 28-VAC, 7.5-W to 25-W ideal diode full-bridge rectifier reference design

PMP22504

Design files

Overview

This reference design implements the LM74610-Q1 zero IQ reverse polarity protection smart diode controller to control the high-side rectifier MOSFETs for both line and neutral inputs of a 12-VAC to 28-VAC power supply. The design was tested at loads from 7.5 W to 25 W. The use of low Rdson MOSFETs with ideal diode drivers eliminates the high losses found in standard diode rectifiers. Applications are video doorbells and smart thermostats that run off of a home or building 12-V or 24-V AC transformer.

Features
  • Increased efficiency of AC rectifier due to replacement of diodes with MOSFETs
  • Tested at loads from 7.5 W to 25 W
Output voltage options PMP22504.1 PMP22504.1-OTHER
Vin (Min) (V) 12 12
Vin (Max) (V) 28 28
Vout (Nom) (V) 12 28
Iout (Max) (A) 2.1 .9
Output Power (W) 25.2 25.2
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type AC AC
Topology Other Other
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT194.PDF (880 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM676.PDF (93 KB)

Detailed overview of design layout for component placement

TIDM675.PDF (90 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM678.ZIP (3790 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFW9.ZIP (269 KB)

Design file that contains information on physical board layer of design PCB

TIDM677.PDF (236 KB)

PCB layer plot file used for generating PCB design layout

TIDM674.PDF (176 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Ideal diode/ORing controllers

LM74610-Q10.48-V to 42-V, zero IQ automotive ideal diode controller

Data sheet: PDF | HTML
MOSFETs

CSD88539ND60-V, N channel NexFET™ power MOSFET, dual SO-8, 28 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 12-VAC to 28 VAC, 7.5-W to 25-W Ideal Diode Full-bridge Rectifier Reference Desi PDF | HTML Aug 20, 2020

Related design resources

Hardware development

EVALUATION BOARD
LM74610-SQEVM Reverse Polarity Protection Smart Diode Controller Evaluation Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.