LM74610-SQEVM

LM74610-SQEVM

Order now

Overview

The LM74610-SQEVM evaluation module demostrates reverse polarity protection as a replacement of Schottkey Diodes and P-Channel MOSFETs. In this reverse polarity protection solution the LM74610 Smart Diode Controller is used to provide a gate drive for 40V (VDS) external N-Channel MOSFET. The LM74610-SQEVM emulates an ideal diode properties when connected in series with a power supply. When a negative voltage is senced at the Input, the LM74610 pulls down the MOSFET gate and isolates the connected load from the power supply. The TVS voltage clamping diodes D1_1 and D1_2 make LM74610-SQEVM safe for ISO7637 transient pulse testing.

Features
  • Maxium Input Voltage is Drain-Source voltage of the MOSFET: 40V
  • Fast Response to Dynamic Current Reversal <10μs
  • Maxium Input Voltage is Drain-Source voltage of the MOSFET: 40V
  • Maximum Load Current is Drain Current (Id) : 75A
  • Zero Iq and Low Reverse Leakage Current
  • Meets Automotive ISO7637 and CISPR25 Requirements

  • LM74610-SQEVM Reverse Polarity Protection Smart Diode Controller Evaluation Module

Ideal diode & ORing controllers
LM74610-Q1 0.48-V to 42-V, zero IQ automotive ideal diode controller
Download View video with transcript Video

Order & start development

Evaluation board

LM74610-SQEVM — Reverse Polarity Protection Smart Diode Controller Evaluation Module

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
PMP22504 12-VAC to 28-VAC, 7.5-W to 25-W ideal diode full-bridge rectifier reference design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LM74610-SQEVM Reverse Polarity Protection Smart Diode Controller Evaluation Module

close
Version: null
Release date:
Hardware development
Reference design
PMP22504 12-VAC to 28-VAC, 7.5-W to 25-W ideal diode full-bridge rectifier reference design
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* EVM User's guide LM74610-DQEVM User’s Guide Oct 12, 2015
* EVM User's guide LM74610-SQ EVM User’s Guide Oct 10, 2015
Certificate LM74610-SQEVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos