PMP15027

High-Current SEPIC Reference Design for Automotive Lighting and ADAS Systems

PMP15027

Design files

Overview

This reference design is ideal for high-current pulse operation of IR LEDs at up to 3A for automotive ADAS systems. It is capable of continuous and pulsed operation even through load dump and warm crank events. Other features include analog dimming and CISPR-25 class 3 EMI filtering.

Features
  • Optimized for Infrared LEDs and Other High-Current LED Lighting Applications
  • CISPR-25 Tested EMI
  • Analog and PWM Dimming
  • Operation Through Warm Crank and Load Dump
Output voltage options PMP15027.1
Vin (Min) (V) 8
Vin (Max) (V) 16
Vout (Nom) (V) 12
Iout (Max) (A) 3
Output Power (W) 36
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- CCM
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCZ7.PDF (4063 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRTF5.PDF (90 KB)

Detailed overview of design layout for component placement

TIDRTF4.PDF (56 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTF7.ZIP (538 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDZ5.ZIP (1755 KB)

Design file that contains information on physical board layer of design PCB

TIDRTF6.PDF (612 KB)

PCB layer plot file used for generating PCB design layout

TIDRTF3.PDF (174 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive LED drivers

TPS92691-Q1Automotive multi-topology LED driver with rail-to-rail current sense amplifier

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TPS92691EVM-001 — TPS92691-Q1 SEPIC LED Driver Evaluation Board

This reference design is ideal for high-current pulse operation of IR LEDs at up to 3A for automotive ADAS systems. It is capable of continuous and pulsed operation even through load dump and warm crank events. Other features include analog dimming and CISPR-25 class 3 EMI filtering.
EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
PMP15027 High-Current SEPIC Reference Design for Automotive Lighting and ADAS Systems
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS92691EVM-001 TPS92691-Q1 SEPIC LED Driver Evaluation Board

close
Latest version
Version: null
Release date:
Hardware development
Reference design
PMP15027 High-Current SEPIC Reference Design for Automotive Lighting and ADAS Systems
Evaluation board

TPS92691EVM-752 — TPS92691-Q1 Boost and Boost-to-Battery LED Driver Evaluation Board

This reference design is ideal for high-current pulse operation of IR LEDs at up to 3A for automotive ADAS systems. It is capable of continuous and pulsed operation even through load dump and warm crank events. Other features include analog dimming and CISPR-25 class 3 EMI filtering.
EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
PMP15027 High-Current SEPIC Reference Design for Automotive Lighting and ADAS Systems
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS92691EVM-752 TPS92691-Q1 Boost and Boost-to-Battery LED Driver Evaluation Board

close
Latest version
Version: null
Release date:
Hardware development
Reference design
PMP15027 High-Current SEPIC Reference Design for Automotive Lighting and ADAS Systems

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report High-Current SEPIC Reference Design for Automotive Lighting and ADAS Systems Nov 16, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos