TPS92691EVM-752

TPS92691-Q1 Boost and Boost-to-Battery LED Driver Evaluation Board

TPS92691EVM-752

Order now

Overview

The TPS92691EVM-752 is a fully assembled and tested LED driver that can be configured as either a boost or a boost-to-battery topology to power a single string of series-connected LEDs. Accurate closed-loop LED current regulation is achieved using a low-offset rail-to-rail current-sense amplifier along with high-side current-sensing implementation. DC LED current set point can be varied over a 15:1 ratio using the high-impedance analog adjust (IADJ) input. An integrated gate driver circuit and proprietary PWM dimming logic are incorporated to enable external series P-channel MOSFET PWM dimming with greater than 100:1 dimming ratio.

LED short-circuit failure and other cable-harness fault detection is facilitated by a current monitor output (IMON), which reports the instantaneous status of LED current measured by the rail-to-rail current-sense amplifier. The current-monitor output can be used in conjunction with microcontroller or discrete circuitry to implement a customized fault-protection scheme based on the lighting application and circuit topology.

 

Features
  • Versatile LED driver capable of driving a string of 1 to 20 series connected white LEDs
  • Wide input voltage range (4.5 V to 18 V): Supports automotive start-stop and load dump transients up to 65 Vmax
  • Better than +/-3% LED current regulation at room temperature using high-side current-sense resistor 
  • Simple circuit interface to set LED current reference and PWM duty cycle
  • Instantaneous current-monitor output facilitates LED fault detection and mitigation
Automotive LED drivers
TPS92691-Q1 Automotive multi-topology LED driver with rail-to-rail current sense amplifier

 

Illumination LED drivers
TPS92691 TPS92691 multi-topology LED driver with rail-to-rail current sense amplifier
Download View video with transcript Video

Order & start development

Evaluation board

TPS92691EVM-752 — TPS92691-Q1 Boost and Boost-to-Battery LED Driver Evaluation Board

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
PMP15027 High-Current SEPIC Reference Design for Automotive Lighting and ADAS Systems
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS92691EVM-752 TPS92691-Q1 Boost and Boost-to-Battery LED Driver Evaluation Board

close
Version: null
Release date:
Hardware development
Reference design
PMP15027 High-Current SEPIC Reference Design for Automotive Lighting and ADAS Systems
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS92691 Boost and Boost-to-Battery LED Driver Evaluation Board Mar 11, 2016
Certificate TPS92691EVM-752 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos