LB-3P-TRACE32-ARM

Lauterbach TRACE32® Debug and Trace System for Arm®-based Microcontrollers and Processors

LB-3P-TRACE32-ARM

Order now

Overview

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of Arm®-based microcontrollers and processors. The globally renowned debug and trace solutions for embedded systems and SoCs are the perfect solution for all development phases from early pre-silicon development up to product certification and troubleshooting in the field. The intuitive modular design of Lauterbach tools provide engineers with the highest available performance today and a system that adapts and grows as their needs change. With the TRACE32® debugger, developers can also simultaneously debug and control any C28x/C29x/C6x/C7x DSP core in an SoC together with all other Arm cores via a single debug interface - a unique feature in the industry.

Features
  • Highest download speeds and smallest response times
  • Recording 'one in a million' events and discovering why they happen
  • Recording digital or analog signals correlating to the program flow trace
  • Advanced multicore debugging and tracing
  • Hypervisor and OS-aware debugging and tracing
  • Toolkit is fully scriptable
  • Consistent GUI saves time and eases transition from one chip to another
Arm Cortex-M0+ MCUs
MSPM0C1103 24MHz Arm® Cortex®-M0+ MCU with 8KB flash, 1KB SRAM, 12-bit ADC MSPM0C1104 24MHz Arm® Cortex®-M0+ MCU with 16KB flash, 1KB SRAM, 12-bit ADC MSPM0G1105 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2×12bit 4Msps ADC, op-amp MSPM0G1106 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp MSPM0G1107 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp MSPM0G1505 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHACL MSPM0G1506 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHACL MSPM0G1507 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHAC MSPM0G3105 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2x12-bit 4Msps ADC, op-amp, CAN-FD MSPM0G3106 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp, CAN-FD MSPM0G3107 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp, CAN-FD MSPM0G3505 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MAT MSPM0G3506 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHAC MSPM0G3507 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHA MSPM0L1105 32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC MSPM0L1106 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC MSPM0L1227 32MHz Arm® Cortex®-M0+ MCU with 128KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, VBAT, PSA-L1 MSPM0L1228 32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, VBAT, PSA-L1 MSPM0L1303 32-MHz Arm® Cortex®-M0+ MCU with 8-KB flash, 2-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1304 32-MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 2-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1305 32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1306 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1343 32-MHz Arm® Cortex®-M0+ MCU with 8-KB flash, 2-KB SRAM, 12-bit ADC, comparator, TIA MSPM0L1344 32-MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 2-KB SRAM, 12-bit ADC, comparator, TIA MSPM0L1345 32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC, comparator, TIA MSPM0L1346 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, TIA MSPM0L2227 32MHz Arm® Cortex®-M0+ MCU with 128KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, LCD, VBAT MSPM0L2228 32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, LCD, VBAT

 

Arm Cortex-R MCUs
AM2431 Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM2432 Dual-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM2434 Quad-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM2612 500MHz dual-core Arm® Cortex®-R5F-based MCU with real-time control, safety and security AM2612-Q1 Up to 400MHz dual-core Arm® Cortex®-R5F-based MCU with real-time control, safety and security AM2631 Single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2631-Q1 Automotive single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2632 Dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2632-Q1 Automotive dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2634 Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2634-Q1 Automotive 400MHz quad-core Arm® Cortex®-R5F MCU with real-time control and security AM263P2 Dual-core Arm®Cortex®-R5F MCU up to 400 MHz with opTI-flash and real-time control AM263P2-Q1 Automotive dual-core Arm® Cortex®-R5F MCU up to 400MHz with real-time control and expandable memo AM263P4 Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and expandable memory AM263P4-Q1 Automotive 400MHz quad-core Arm® Cortex®-R5F MCU with real-time control and flash-in-package RM41L232 16/32 Bit RISC Flash MCU, Arm Cortex-R4F RM42L432 16/32 Bit RISC Flash MCU, Arm Cortex-R4F RM44L520 16/32 Bit RISC Flash MCU, Arm Cortex-R4F RM44L920 16/32 Bit Arm Cortex-R4F Flash MCU, RISC RM46L430 16/32 Bit RISC Flash MCU, Cortex R4F, USB RM46L440 16/32 Bit RISC Flash MCU, Cortex R4F, EMAC RM46L450 16/32 Bit RISC Flash MCU, Cortex R4F, EMAC, USB RM46L830 16/32 Bit RISC Flash MCU, Cortex R4F, USB RM46L840 16/32 Bit RISC Flash MCU, Cortex R4F, EMAC RM46L850 16/32 Bit RISC Flash MCU, Cortex R4F, EMAC, USB RM46L852 16/32 Bit RISC Flash MCU, Cortex R4F, EMAC, USB RM48L530 16/32-Bit RISC Flash Microcontroller RM48L540 16/32-Bit RISC Flash Microcontroller RM48L730 16/32-Bit RISC Flash Microcontroller RM48L740 16/32-Bit RISC Flash Microcontroller RM48L940 16/32-Bit RISC Flash Microcontroller RM48L950 16/32-Bit RISC Flash Microcontroller RM48L952 16/32-Bit RISC Flash Microcontroller RM57L843 16/32 Bit Arm Cortex-R5F Flash MCU, RISC, EMAC TMS570LC4357 16/32 Bit RISC Flash MCU, Arm Cortex-R5F, EMAC, FlexRay, Auto Q-100 TMS570LC4357-EP Enhanced product, 16/32 bit RISC flash MCU, Arm Cortex-R5F, EMAC, FlexRay TMS570LC4357-SEP Space-enhanced product Hercules™ microcontroller based on Arm® Cortex®-R core TMS570LS0232 16/32 Bit RISC Flash MCU, Arm Cortex-R4, Auto Q-100 TMS570LS0332 16/32 Bit RISC Flash MCU, Arm Cortex-R4, Auto Q-100 TMS570LS0432 16/32 Bit RISC Flash MCU, Arm Cortex-R4, Auto Q-100 TMS570LS0714 16/32 Bit RISC Flash MCU, Arm Cortex-R4F, Auto Q-100 TMS570LS0714-S High Performance 32-bit ARM Cortex-R5 based Microcontroller TMS570LS0914 16/32 Bit RISC Flash MCU, Arm Cortex-R4F, Auto Q-100 TMS570LS1114 16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100 TMS570LS1115 16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100, Flexray TMS570LS1224 16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100 TMS570LS1225 16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100, Flexray TMS570LS1227 16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100, Flexray, EMAC TMS570LS20206-EP Enhanced Product 16- and 32-Bit RISC Flash Microcontroller TMS570LS20216-EP Enhanced Product 16- and 32-Bit RISC Flash Microcontroller TMS570LS2124 16/32 Bit RISC Flash MCU, Arm Cortex-R4F TMS570LS2125 16/32 Bit RISC Flash MCU, Arm Cortex-R4F, FlexRay TMS570LS2134 16/32 Bit RISC Flash MCU, Arm Cortex-R4F TMS570LS2135 16/32 Bit RISC Flash MCU, Arm Cortex-R4F, FlexRay TMS570LS3134 16/32 Bit RISC Flash MCU, Arm Cortex-R4F TMS570LS3135 16/32 Bit RISC Flash MCU, Arm Cortex-R4F, FlexRay TMS570LS3137 16/32 Bit RISC Flash MCU, Arm Cortex-R4F, EMAC, FlexRay TMS570LS3137-EP Enhanced Product 16/32 Bit RISC Flash Arm Cortex-R4F, EMAC, FlexRay

 

Arm-based processors
AM3351 Sitara processor: Arm Cortex-A8, 1Gb Ethernet, display AM3352 Sitara processor: Arm Cortex-A8, 1Gb Ethernet, display, CAN AM3354 Sitara processor: Arm Cortex-A8, 3D graphics, CAN AM3356 Sitara processor: Arm Cortex-A8, PRU-ICSS, CAN AM3357 Sitara processor: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN AM3358 Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN AM3358-EP Sitara processor: Arm Cortex-A8, 3D, PRU-ICSS, HiRel, CAN AM3359 Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN AM620-Q1 Automotive Compute SoC with embedded safety for Driver Monitoring, networking and V2X systems AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display AM625-Q1 Automotive display SoC with embedded safety for digital clusters AM625SIP General purpose system in package with Arm® Cortex®-A53 and integrated LPDDR4 AM62A1-Q1 Automotive processor with RGB-IR ISP, video enc/dec for 1-2 cameras, low-power systems AM62A3 1 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, low-power, video surveillance, retail automation AM62A3-Q1 Automotive 1 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, driver monitoring, dashcams AM62A7 2 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, low-power systems, machine vision, robotics AM62A7-Q1 2 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, driver monitoring, front cameras AM62L Low-power Arm® Cortex®-A53 SoC with display for IOT, HMI and general purpose applications AM62P Arm®Cortex®-A53 SoC with triple display, 3D graphics, 4K video codec for HMI AM62P-Q1 Automotive display SoC with advanced 3D graphics, 4K video codec and embedded safety AM6411 Single-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6412 Dual-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6421 Single-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6422 Dual-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6441 Single-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6442 Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM67 Arm®Cortex®-A53 SoC with triple display, 3D graphics, PCIe 3, USB3, 4K video codec for HMI AM67A Arm®Cortex®-A53 4 TOPS vision SoC with RGB-IR ISP for 4 cameras, machine vision, robotics, smart HMI AM68 General Purpose SoC with dual core 64-bit Arm Cortex-A72, graphics, 1-port PCIe Gen3, USB3.0 AM68A 8 TOPS vision SoC for 1-8 cameras, machine vision, smart traffic, retail automation AM69 General purpose octal core 64-bit Arm Cortex-A72 with graphics, PCIe Gen 3, Ethernet, USB 3.0 AM69A 32 TOPS vision SoC for 1-12 cameras, autonomous mobile robots, machine vision, mobile DVR, AI-BOX DRA821U SoC with Dual Arm® Cortex®-A72, 4 port Ethernet, and 4 lane PCIe for networking and compute DRA821U-Q1 SoC with Dual Arm® Cortex®-A72, 4 port Ethernet, and 4 lane PCIe for networking and compute DRA829J SoC with Dual Arm® Cortex®-A72, 8 port Ethernet,4 port PCIe, and C7xDSP for networking and compute DRA829J-Q1 SoC with Dual Arm® Cortex®-A72, 8 port Ethernet, 4 port PCIe, and C7xDSP for networking and compute DRA829V SoC with Dual Arm® Cortex®-A72, 8 port Ethernet, 4 port PCIe, and C7xDSP for networking and compute DRA829V-Q1 SoC with Dual Arm® Cortex®-A72, 8 port Ethernet, 4 port PCIe, and C7xDSP for networking and compute TDA4AEN-Q1 SoC with Quad Arm® Cortex®-A53, 4 TOPS of AI, and C7xDSP for vision perception and analytics TDA4AH-Q1 SoC with Octal Arm® Cortex®-A72, C7xDSP, and 32 TOPS of AI for vision perception and analytics TDA4AL-Q1 SoC with Dual Arm® Cortex®-A72, 8 TOPS of AI, and C7xDSP for vision perception and analytics TDA4AP-Q1 SoC with Octal Arm® Cortex®-A72, 24 TOPS of AI, and C7xDSP for vision perception and analytics TDA4APE-Q1 SoC with Quad Arm® Cortex®-A72, 16 TOPS of AI, and C7xDSP for vision perception and analytics TDA4VE-Q1 SoC with Dual Arm® Cortex®-A72, 8 TOPS of AI, C7xDSP, and GPU for vision perception and analytics TDA4VEN-Q1 SoC with Quad Arm® Cortex®-A53, 4 TOPS of AI, C7xDSP, and GPU for vision perception and analytics TDA4VH-Q1 SoC with Octal Arm® Cortex®-A72, 32 TOPS of AI, C7xDSP, and GPU for vision perception and analytics TDA4VL-Q1 SoC with Dual Arm® Cortex®-A72, 4 TOPS of AI, C7xDSP, and GPU for vision perception and analytics TDA4VM SoC with Dual Arm® Cortex®-A72, 8 TOPS of AI, C7xDSP, and GPU for vision perception and analytics TDA4VM-Q1 SoC with Dual Arm® Cortex®-A72, 8 TOPS of AI, C7xDSP, and GPU for vision perception and analytics TDA4VP-Q1 SoC with Octal Arm® Cortex®-A72, 24 TOPS of AI, C7xDSP, and GPU for vision perception and analytics TDA4VPE-Q1 SoC with Quad Arm® Cortex®-A72, 16 TOPS of AI, C7xDSP and GPU for vision perception and analytics

 

Digital signal processors (DSPs)
AM2732 Dual-core Arm® Cortex-R5F based MCU with C66x DSP, ethernet and security up to 400 MHz AM2732-Q1 Automotive dual-core Arm® Cortex-R5F MCU up to 400 MHz with C66x DSP, Ethernet, safety, security AM2754-Q1 80GFLOPS DSP microcontroller for automotive audio with quad-core ARM® Cortex®-R5F, 10.75MB SRAM AM62D-Q1 Automotive 40GFLOPS DSP audio processor with Arm® Cortex®-A53, Cortex-R5F and LPDDR4
Download View video with transcript Video
Photos courtesy of Lauterbach GmbH

Order & start development

Interface adapter

COMBIPROBE-II-ARM — TRACE32 CombiProbe II - Compact Debug and Trace Probe for Mid-Range Embedded Systems

Supported products & hardware

COMBIPROBE-II-ARM TRACE32 CombiProbe II - Compact Debug and Trace Probe for Mid-Range Embedded Systems

close
Version: null
Release date:
Simulation tool

INSTRUCTIONSET-SIMULATOR-ARM — TRACE32 Instruction Set Simulator - Developing without hardware

Supported products & hardware

INSTRUCTIONSET-SIMULATOR-ARM TRACE32 Instruction Set Simulator - Developing without hardware

close
Version: null
Release date:
Interface adapter

LOGIC-ANALYZER-EXT-ARM — TRACE32 Logic Analyzer Extensions - Bringing together program-flow and target-signals

Supported products & hardware

LOGIC-ANALYZER-EXT-ARM TRACE32 Logic Analyzer Extensions - Bringing together program-flow and target-signals

close
Version: null
Release date:
Debug probe

MICROTRACE-ARM — TRACE32 MicroTrace for Arm Cortex-M - Cost-Effective All-In-One Debug and Trace Module

Supported products & hardware

MICROTRACE-ARM TRACE32 MicroTrace for Arm Cortex-M - Cost-Effective All-In-One Debug and Trace Module

close
Version: null
Release date:
Debug probe

POWERDEBUG-E40-ARM — TRACE32 PowerDebug E40 - Powerful Standard Debugger

Supported products & hardware

POWERDEBUG-E40-ARM TRACE32 PowerDebug E40 - Powerful Standard Debugger

close
Version: null
Release date:
Interface adapter

POWERDEBUG-II-LITE-ARM — TRACE32 PowerTrace II Lite - Cost-Effective Parallel Trace Extension

Supported products & hardware

POWERDEBUG-II-LITE-ARM TRACE32 PowerTrace II Lite - Cost-Effective Parallel Trace Extension

close
Version: null
Release date:
Debug probe

POWERDEBUG-X51-ARM — TRACE32 PowerDebug X51 - Expandable, High-performance Debugger

Supported products & hardware

POWERDEBUG-X51-ARM TRACE32 PowerDebug X51 - Expandable, High-performance Debugger

close
Version: null
Release date:
Interface adapter

POWERTRACE-III-ARM — TRACE32 PowerTrace III - High-performance parallel trace extension

Supported products & hardware

POWERTRACE-III-ARM TRACE32 PowerTrace III - High-performance parallel trace extension

close
Version: null
Release date:
Interface adapter

POWERTRACE-SERIAL2-ARM — TRACE32 PowerTrace Serial 2 - High Performance Serial Trace Extension

Supported products & hardware

POWERTRACE-SERIAL2-ARM TRACE32 PowerTrace Serial 2 - High Performance Serial Trace Extension

close
Version: null
Release date:
IDE, configuration, compiler or debugger

POWERVIEW-ARM — TRACE32 PowerView - Central front end for all debug and trace activities

Supported products & hardware

POWERVIEW-ARM TRACE32 PowerView - Central front end for all debug and trace activities

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Lauterbach GmbH.
Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.