HSEC180ADAPEVM-AM2

HSEC180ADAPEVM-AM2

Order now

Overview

This evaluation module is a 180-pin High Speed Edge Card (HSEC) adapter for TI AM261x system-on-module (SOM) platforms, allowing for SOM-based platforms to have backwards compatibility with Sitara™/C2000™ HSEC-based EVMs. The HSEC180ADAPEVM-AM2 connects 180 pins from the SOM board to HSEC pins for use with legacy Sitara/C2000 HSEC docking stations, such as the TMDSHSECDOCK-AM263 and TMDSHSECDOCK.

Features
  • Standard 180-pin HSEC interface
  • Two DP83869 10/100/1000-Mbps Ethernet PHY with two RJ-45 Ethernet jacks and one Ethernet Add-on board
  • Connector compatible with DP83826-EVM-AM2 industrial Ethernet add-on board
  • USB 2.0 interface with Micro-AB port
  • Fast Serial Interface (FSI) header
  • ADC filtering and ESD protection for dedicated analog HSEC pins
  • MCAN and LIN transceiver connectivity when used with TMDSHSECDOCK-AM263

Included:

  • HSEC180ADAPEVM-AM2 PCB

Not included:

  • AM261-SOM-EVM
  • TMDSHSECDOCK-AM263
  • TMDSHSECDOCK
  • XDS110ISO-EVM

AND gates
SN74AHC1G09 1-ch, 2-input 2-V to 5.5-V high-speed (9 ns) AND gate with open-drain outputs

 

DC/DC converters
TPS62097 2-A Step Down Converter with Selectable Switching Frequency in HotRod package

 

ESD protection diodes
TPD4E001 Quad 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0 TPD4E02B04 Quad 0.25-pF, ±3.6-V, ±12-kV ESD protection diode for USB 3.0, HDMI 2.0 & High Speed Signals

 

Ethernet PHYs
DP83869HM Extended temperature, high-immunity gigabit Ethernet PHY transceiver with copper & fiber interface

 

Linear & low-dropout (LDO) regulators
TLV755P 500mA high-PSRR low-IQ low-dropout voltage regulator with enable

 

Load switches
TPS2051B 0.5A loading, 2.7-5.5V, 70mΩ USB power switch, active-high TPS22918 5.5-V, 2-A, 52-mΩ load switch with adj. rise time and adj. output discharge

 

Protocol & bus switches & muxes
TMUX154E 7.5-pF on-state capacitance, 3.3-V, 2:1 (SPDT), 2-channel analog switch with powered-off protection TS3DDR3812 3.3-V, 2:1 (SPDT), 12-channel switch for DDR3 applications
Download View video with transcript Video
Important note

HSEC180ADAPEVM-AM2 is a prototype evaluation module and is available in limited quantities.

Order & start development

Evaluation board

HSEC180ADAPEVM-AM2 — HSEC180 adapter board for AM261x system-on-module (SOM) evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

HSEC180ADAPEVM-AM2 HSEC180 adapter board for AM261x system-on-module (SOM) evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide HSEC180ADAPEVM-AM2 User's Guide PDF | HTML Oct 10, 2024
Certificate HSEC180ADAPEVM-AM2 EU Declaration of Conformity (DoC) Jan 10, 2025

Related design resources

Hardware development

DAUGHTER CARD
TMDSHSECDOCK HSEC180 controlCARD baseboard docking station
EVALUATION BOARD
AM261-SOM-EVM AM261x control system-on-module (SOM) evaluation module DP83826-EVM-AM2 AM2x evaluation module for industrial Ethernet PHY add-on board TMDSHSECDOCK-AM263 AM263x-CC HSEC dock and breakout board for GPMC, JTAG/TRACE, MCAN, and LIN signals. XDS110ISO-EVM XDS110 isolated plug-in evaluation module for C2000 and Sitara™ controlSOMs

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MCU-PLUS-SDK-AM261X AM261x software development kit (SDK) for Sitara microcontrollers

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos