EMA-3P-MED62X

Guangzhou Embedded Machine Technology EMA MED62X motherboard for medical multi-parameter monitor

Overview

This medical multi-parameter monitor solution uses our AM62x main control chip, designed for the needs of the monitor products, up to 8 serial interfaces, Gigabit network card, USB 2.0, LVDS and HDMI high-definition display interface, touch screen input interface and stereo audio interface to achieve the application of medical equipment in the multi-parameter monitor. This solution integrates various sensor input drivers into one, which has been successfully applied on medical monitors. Application scenarios include: fetal and mother monitor, fetal monitor and neonatal monitor.

Features
  • High-performance industrial-grade processing core, which can support 4 Cortex-A53 units with main frequency up to 1.4 GHz
  • On-board up to 8 serial ports to meet the signal input requirements of multi-detection modules required for medical devices
  • 2K at 60 fps, HD multi-screen display and multi-touch support for human-machine interaction experience.
  • On-board gigabit network interface and support for time-sensitive network (TSN), to meet a variety of higher requirements
  • Peripheral interface circuit with isolation, through strict anti-interference test, the product work stable and reliable
  • The fanless design system for medical use meets energy saving, environmental protection and consumption reduction and also further enhancing the reliability and stability of the product.
  • The small size allows it to be easily used in various tabletop, portable or handheld medical monitor devices
Arm-based processors
AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display
Download View video with transcript Video

Order & start development

Evaluation board

MED62X — Guangzhou Embedded Machine Technology EMA MED62X motherboard for medical multi-parameter monitor

Supported products & hardware

MED62X Guangzhou Embedded Machine Technology EMA MED62X motherboard for medical multi-parameter monitor

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
SK-AM62 AM62x starter kit for Sitara™ processors

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Support & training

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.