CRLNK-3P-MITYSOM-AM62A
Critical Link MitySOM-AM62A system on module for AM62A3 and AM62A7 processors
CRLNK-3P-MITYSOM-AM62A
Overview
The MitySOM-AM62A family of system-on-modules features the AM62Ax processor. The module includes eMMC FLASH, Octal or Quad SPI NOR FLASH, and LPDDR4 RAM memory subsystems. A MitySOM-AM62 provides a complete and flexible CPU infrastructure for highly integrated embedded systems.
Features
- 38.1 mm x 69.6 mm
- SO-DIMM edge connector with 260 pins
- Up to 16-GB LPDDR4, 128-GB eMMC, 256-MB Octal/Quad SPI NOR flash
- 2x USB 2.0, 2x Gb Ethernet
- Pin-to-pin compatible with MitySOM-AM62x (without LVDS display interface)
- Linux Yocto
Order & start development
MITYSOM-AM62A — MitySOM-AM62A system on module based on AM62A3 and AM62A7 processors
MITYSOM-AM62A — MitySOM-AM62A system on module based on AM62A3 and AM62A7 processors
MITYSOM-AM62A-DVK — Development kit for MitySOM-AM62A
MITYSOM-AM62A-DVK — Development kit for MitySOM-AM62A
Related design resources
Hardware development
EVALUATION BOARD
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.