CRLNK-3P-MITYSOM-AM62
Critical Link MitySOM-AM62 system on module for AM623 and AM625 Arm Cortex-A53 1.4-GHz processors
CRLNK-3P-MITYSOM-AM62
Overview
The MitySOM-AM62 family of system on modules features the AM62x processor. The module includes on-board DDR4 RAM memory, with the option to populate eMMC Flash and Octal or Quad SPI NOR flash nonvolatile memory. A MitySOM-AM62 provides a complete and flexible CPU infrastructure for highly integrated embedded systems.
Features
- 38.1 mm x 69.6 mm
- SO-DIMM edge connector with 260 pins
- 4-GB DDR4, 32-GB eMMC, 256-MB Octal/Quad SPI NOR flash
- 2x USB 2.0 , 2x Industrial Gigabit Ethernet MACs
Order & start development
MITYSOM-AM62 — System on module based on AM625 Arm Cortex-A53 1.4-GHz processor with GPU
MITYSOM-AM62 — System on module based on AM625 Arm Cortex-A53 1.4-GHz processor with GPU
MITYSOM-AM62-DVK — Development kit for MitySOM-AM62
MITYSOM-AM62-DVK — Development kit for MitySOM-AM62
Support & training
Video series
View all videosDisclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.