CC2538EM-RD

CC2538EM Reference Design

CC2538EM-RD

Design files

Overview

This 2.4 GHz RF Layout Reference Design demonstrates good decoupling and layout techniques for a low power RF device operating in the license free 2.4 GHz frequency band.

Features
  • Recommended PCB layout for optimum performance
  • PCB stackup
  • RF decoupling
  • PCB antenna and SMA connector
  • Discrete balun design
  • Component types and values
  • Component manufacturers

Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR188.PDF (99 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SWRR113.ZIP (747 KB)

Design file that contains information on physical board layer of design PCB

TIDR187.PDF (36 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Low-power 2.4-GHz products

CC253832-bit Arm Cortex-M3 Zigbee, 6LoWPAN, and IEEE 802.15.4 wireless MCU with 512kB Flash and 32kB RAM

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS769100-mA, 10-V, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML

Start development

Hardware

Daughter card

CC2538EMK — CC2538 Evaluation Module Kit

The CC2538 Evaluation Module Kit is an add-on kit for the CC2538DK and it contains two CC2538 evaluation module boards. The CC2538 evaluation modules can be used as reference modules for hardware and software prototyping and for verifying the performance of the CC2538 RF IC. In combination with (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
CC2538EM-RD CC2538EM Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

CC2538EMK CC2538 Evaluation Module Kit

close
Latest version
Version: null
Release date:
Hardware development
Reference design
CC2538EM-RD CC2538EM Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.