CC2538-CC2592EM-RD

CC2538-CC2592EM Reference Design

CC2538-CC2592EM-RD

Design files

Overview

The CC2538-CC2592EM reference design demonstrates the use of the CC2592 PA/LNA front end together with the CC2538 IEEE 802.15.4 System-on-Chip. The CC2592 RF front end includes PA, LNA, switches, balun, and RF matching, and will increase output power and improve receiver sensitivity on a 2.4 GHz low-power RF solution.

The CC2538+CC2592 combo provides a powerful solution for IEEE 802.15.4 and/or ZigBee™ applications requiring long range (higher output power) and improved sensitivity. The CC2538-CC2592EM reference design is the recommended starting point for integrating these two devices in your hardware solution. Please follow the reference design carefully to get optimum performance.

Features
  • FCC/IC/CE compliant
  • PCB antenna
  • 4 layer PCB
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SWRC286.ZIP (1549 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Other wireless products

CC25922.4 GHz range extender with up to +22 dBm output power

Data sheet: PDF
Low-power 2.4-GHz products

CC253832-bit Arm Cortex-M3 Zigbee, 6LoWPAN, and IEEE 802.15.4 wireless MCU with 512kB Flash and 32kB RAM

Data sheet: PDF | HTML

Start development

Hardware

Daughter card

CC2538-CC2592EMK — CC2538-CC2592 Evaluation Module Kit

The CC2538-CC2592EMK demonstrates the use of the CC2592 PA/LNA front end together with the CC2538 IEEE 802.15.4 System-on-Chip. The CC2592 RF front end includes PA, LNA, switches, balun, and RF matching, and will increase output power and improve receiver sensitivity on a 2.4 GHz low-power RF (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
CC2538-CC2592EM-RD CC2538-CC2592EM Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

CC2538-CC2592EMK CC2538-CC2592 Evaluation Module Kit

close
Latest version
Version: null
Release date:
Hardware development
Reference design
CC2538-CC2592EM-RD CC2538-CC2592EM Reference Design

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Application note AN130 - Using CC2592 Front End with CC2538 Feb 27, 2014

Related design resources

Hardware development

DAUGHTER CARD
CC2538EMK CC2538 Evaluation Module Kit

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.