ARDCM-3P-V3LINK-CAM

ArduCam multi-channel camera module rapid prototyping kits based on V3Link SerDes devices

ARDCM-3P-V3LINK-CAM

From: ArduCam
Order now

Overview

Arducam’s V3Link camera kits boast full HD with IMX219 sensors and V3Link interface—a go-to for high-bandwidth, long-distance vision projects. The shielded coaxial cable ensures reliable power and data transmission over distances of up to 10m, maintaining low latency for optimal performance.

Featuring 4× 8-MP camera modules, this kit allows flexible channel switching or independent control. Achieving both multi-camera synchronization and remote control, it offers unparalleled flexibility and convenience.

Features
  • Connect up to four camera modules to a single 4-lane MIPI-CSI interface
  • Dual 22-pin MIPI-CSI connector (4-channel deserializer)
  • Standard expansion-board style for common single board computer form factor (2-channel deserializer)
  • Transmission length up to 10m, serial data and power over a single coaxial cable
  • Industry-standard FAKRA connectors
  • Supports IMX219 image sensor by default, additional image sensors available (drivers required)
  • Flexible and synchronized 4-channel control
V3Link SerDes
TDES954 4.16-Gbps MIPI® CSI-2 V³Link deserializer dual hub for high speed sensors TDES960 4.16-Gbps MIPI® CSI-2 V³Link deserializer quad hub for high speed sensors TSER953 4.16-Gbps MIPI® CSI-2 V³Link serializer for high speed sensors
Download View video with transcript Video
Photos courtesy of ArduCam

Order & start development

Optical module

V3LINK-CAM-TSER953 — ArduCam IMX219 camera module with V3Link serializer for MIPI-CSI

Supported products & hardware
Development kit

V3LINK-DUAL-KIT-TDES954 — ArduCam 2-channel deserializer V3Link camera kit for MIPI-CSI

Supported products & hardware
Development kit

V3LINK-QUAD-KIT-TDES960 — ArduCam 4-channel deserializer V3Link camera kit for MIPI-CSI

Supported products & hardware
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
BEAGL-PLAY-SBC BeaglePlay® single-board computer from the BeagleBoard.org foundation based on AM62x SK-AM62A-LP AM62A starter kit for low-power Sitara™ processors SK-AM62B-P1 AM62x starter kit evaluation module with PMIC SK-AM68 AM68 and AM68A starter kit for vision AI and general purpose processors SK-AM69 AM69 and AM69A starter kit for vision AI and general purpose processors

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact ArduCam.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.