ADC-ENERGY-METROLOGY-LIB-SW

ADC-ENERGY-METROLOGY-LIB-SW

Downloads

Overview

The ADC energy metrology library software package implements various metrology parameters for energy measurement typical of electricity meters, power-distribution units (PDUs), and circuit breakers using high-performance, multichannel analog-to-digital converters (ADCs).

The ADC samples the output of channels at up to 8 kHz to measure the current and voltage of each leg of the AC mains. This software library can achieve high accuracy across a wide-input-current range (0.05 A to 100 A) and supports high sampling frequencies necessary for advanced power-quality features, such as individual harmonic analysis. Using an independent ADC to sample the current-sensor output provides designers greater flexibility in the choice of metrology microcontrollers when compared to application-integrated system-on-chip (SoCs) and dedicated application-specific products.

This software includes hardware abstraction layers to enable communication between an ADC and an Arm® Cortex® that can also be ported to other microprocessors using the hardware abstraction layers.

Also included is a Windows® PC GUI to display metrology parameters from the TIDA-010037 and TIDA-010036 reference designs.

Features

The software specifically supports the calculation of various metrology parameters for energy measurement including:

  • Total and per-phase active (kWh), reactive (kvarh), and apparent energy (kVAh) with pulse-generation outputs
  • Total and per-phase active (kW), reactive (kvar), and apparent power (kVA)
  • Total and per-phase fundamental active energy
  • Total and per-phase fundamental active power
  • Total and per-phase power factor
  • Per-phase voltage and current root mean square (RMS)
  • Line frequency
  • Supply-voltage dips and sags, swells, interruptions, and under and over deviation
  • Per-phase voltage total harmonic distortion (THD)
  • Per-phase current THD
  • Voltage phase-to-phase angle
  • Per-phase zero crossing
  • Fixed- and floating-point calibration factors

  • Metrology calculation library
  • Hardware abstraction layers for ADC and microprocessor
  • Polyphase electricity meter example application
  • Test report
  • Windows PC GUI to display metrology parameters for electricity meter application
  • Code Composer Studio™ integrated development environment and IAR Embedded Workbench projects

Download View video with transcript Video
Important note

This project is now on the MSPM0-SDK. Please refer to the middleware documentation for the latest ADC energy metrology library software. The download links on this page are only for accessing older versions of the library.

Downloads

Driver or library

ADS131M0X-ADC-ENERGY-METROLOGY-LIB-SW-LINUX — ADC energy metrology library software for ADS131M0x (Linux® installer)

Supported products & hardware

ADS131M0X-ADC-ENERGY-METROLOGY-LIB-SW-LINUX — ADC energy metrology library software for ADS131M0x (Linux® installer)

close
Latest version
Version: null
Release date: Aug 23, 2024
Driver or library

ADS131M0X-ADC-ENERGY-METROLOGY-LIB-SW-MAC — ADC energy metrology library software for ADS131M0x (macOS® installer)

Supported products & hardware

ADS131M0X-ADC-ENERGY-METROLOGY-LIB-SW-MAC — ADC energy metrology library software for ADS131M0x (macOS® installer)

close
Latest version
Version: null
Release date: Aug 23, 2024
Driver or library

ADS131M0X-ADC-ENERGY-METROLOGY-LIB-SW-WIN — ADC energy metrology library software for ADS131M0x (Windows® installer)

Supported products & hardware

ADS131M0X-ADC-ENERGY-METROLOGY-LIB-SW-WIN — ADC energy metrology library software for ADS131M0x (Windows® installer)

close
Latest version
Version: null
Release date: Aug 23, 2024

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Application note Compact Multichannel Current Sensing PDF | HTML Nov 6, 2020

Related design resources

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO — CCStudio™ IDE - AI-enabled development environment
SOFTWARE DEVELOPMENT KIT (SDK)
SIMPLELINK-MSP432-SDK — SimpleLink MSP432 Software Development Kit (SDK)

Hardware development

DEBUG PROBE
TMDSEMU110-U — XDS110 JTAG Debug Probe TMDSEMU200-U — XDS200 USB Debug Probe

Reference designs

REFERENCE DESIGN
TIDA-010036 — One-phase shunt electricity meter reference design using standalone ADCs TIDA-010037 — High accuracy split-phase CT electricity meter reference design using standalone ADCs

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos