TIDA-010037

High accuracy split-phase CT electricity meter reference design using standalone ADCs

TIDA-010037

Design files

Overview

This reference design implements Class 0.1 split-phase energy measurement using high-performance, multi-channel analog-to-digital converters (ADC). The independent ADC samples the output of current transformers (CT) at 8 kHz to measure the current and voltage of each leg of the AC mains. The reference design can achieve high accuracy across a wide input current range (0.05 – 100 amps) and supports high sampling frequencies necessary for advanced power quality features such as individual harmonic analysis. Using an independent ADC to sample the CT output provides designers greater flexibility in the choice of metrology microcontrollers when compared to integrated SoCs and dedicated application-specific products. The reference design uses a SimpleLink™ ARM Cortex-M4 host microcontroller to calculate energy measurement parameters.  This design can also use an ADC sample rate of 32 ksps by only enabling a subset of the full energy measurement parameters.

Features
  • Split-phase metrology for electricity meters that meets ANSI C12.20 Class 0.1 active energy accuracy requirements across 10000:1 input range
  • Active and reactive energy and power, root mean square (RMS) current and voltage, power factor, and line-frequency calculations
  • Isolated RS-232 and RS-485 with 5-kV RMS isolation
  • Communications module expansion with current limit and overvoltage and undervoltage protection
  • Tested across 50-mA to 100-A input range
  • Complete, tested reference design with hardware files and design guide
  • High active energy accuracy still obtained when ADC sample rate increased to 32 ksps
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEM8B.PDF (5564 KB)

Reference design overview and verified performance test data

TIDRZC0.PDF (429 KB)

Detailed overview of design layout for component placement

TIDRZB9.PDF (169 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZC2.ZIP (16902 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFD3.ZIP (2337 KB)

Design file that contains information on physical board layer of design PCB

TIDRZC1.PDF (2167 KB)

PCB layer plot file used for generating PCB design layout

TIDRZB8.PDF (670 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

RS-232 transceivers

TRS3232E3- to 5.5-V dual channel 250kbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection

Data sheet: PDF | HTML
Digital isolators

ISO7731Robust EMC, triple-channel, 2/1, reinforced digital isolator

Data sheet: PDF | HTML
TVS diodes

TVS180018V flat-clamp surge protection device

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3840Nanopower high-input voltage supervisor with manual reset and programmable-reset time delay

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS25921L4.5-V to 18-V, 90mΩ, 0.4-1.6A eFuse with latch off fault response

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

THVD15005-V RS-485 transceiver up to 500 kbps with ±8-kV IEC ESD protection

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Precision ADCs

ADS131M04Four-channel, 24-bit, 64-kSPS, simultaneous-sampling, delta-sigma ADC

Data sheet: PDF | HTML
Digital isolators

ISO7720Robust EMC, dual-channel, 2/0, reinforced digital isolator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide High-Accuracy Split-Phase CT Electricity Meter Reference Design Using Standalone (Rev. B) PDF | HTML Oct 9, 2020

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-010036 One-phase shunt electricity meter reference design using standalone ADCs

Software development

APPLICATION SOFTWARE & FRAMEWORK
ADC-ENERGY-METROLOGY-LIB-SW ADC energy metrology library software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos