ABACO-3P-FMC108FPGA
Overview
The FMC108 is an eight-channel ADC FMC (FPGA mezzanine card) which is fully compliant with the VITA 57.1-2010 standard. The FMC108 is based on the TI ADS62P49 dual channel 12-Bit 250 MSPS ADC, which can be sampled by an internal clock source (optionally locked to an external reference) or an externally supplied sample clock. The FMC108 has the HPC (high pin count) connector, front panel I/O, and is conduction cooled compliant.
High-speed ADCs (≥10 MSPS)
Order & start development
FMC108-FPGA-MEZZANINE-CARD — FMC108 FPGA mezzanine card
FMC108-FPGA-MEZZANINE-CARD — FMC108 FPGA mezzanine card
Support & training
Video series
View all videosDisclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.