Abaco Systems

Rugged electronics solution provider

Abaco Systems is a global leader in commercial open architecture computing and rugged embedded electronics. With more than 30 years of experience in aerospace & defense, industrial, energy, medical, communications and other critical sectors, Abaco’s innovative solutions align with open standards to accelerate customer success.

Abaco Systems is a business unit of AMETEK, Inc., a leading global manufacturer of electronic instruments and electromechanical devices with 2021 sales of more than $5.5 billion.

High-speed ADCs (≥10 MSPS)
ADC12D1800 — 12-bit, dual 1.8GSPS or single 3.6GSPS analog-to-digital converter (ADC) ADC12DJ3200 — 12-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling analog-to-digital converter (ADC) ADC12DL3200 — 12-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling analog-to-digital converter (LVDS interface) ADS42LB49 — Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS54J60 — Dual-Channel, 16-Bit, 1.0-GSPS Analog-to-Digital Converter (ADC) ADS62P49 — Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC) AFE7225 — Dual-Channel, 12-Bit, 125-MSPS ADC & Dual-Channel 12-Bit 250-MSPS DAC With Auxiliary ADC and DACs

 

High-speed DACs (>10 MSPS)
DAC3283 — Dual-Channel, 16-Bit, 800-MSPS, 1x-4x Interpolating Digital-to-Analog Converter (DAC) DAC39J84 — Quad-Channel, 16-Bit, 2.8-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC) DAC5681Z — 16-Bit, 1.0-GSPS, 1x-4x Interpolating Digital-to-Analog Converter (DAC) DAC5682Z — Dual-Channel, 16-Bit, 1.0-GSPS, 1x-4x Interpolating Digital-to-Analog Converter (DAC)

 

IQ modulators
TRF372017 — 300 MHz to 4.8GHz Quadrature Modulator with integrated wideband PLL/VCO

 

RF PLLs & synthesizers
TRF3765 — 300M-4800MHz Low Noise Integer-N/Fractional-N PLL with Integrated VCO and up to 8 Outputs
Contact
Resources offered
  • Daughter card
  • Evaluation board
  • Plug-in
Supported regions
  • Africa
  • China
  • Europe
  • India
  • Japan
  • North America
  • Oceania
  • Rest of Asia
  • South America
Headquarters
  • 8800 Redstone Gateway SW
  • Suite 200
  • Huntsville, Alabama, 35808
  • United States

Resources

Plug-in

ABACO-3P-FMC104FPGA — Abaco Systems® FMC104 FPGA mezzanine card

The FMC104 is a four-channel ADC FMC (FPGA mezzanine card) which is fully compliant with the VITA 57.1-2010 standard. The FMC104 is based on the TI ADS62P49 dual channel 14-Bit 250 MSPS ADC, which can be sampled by an internal clock source (optionally locked to an external reference) or an (...)
Plug-in

ABACO-3P-FMC150FPGA — Abaco Systems® FMC150 FPGA mezzanine card

The FMC150 is a dual channel A/D and dual channel D/A FMC daughter card. The card is based on TI's ADS62P49 dual channel 14-bit 250 Msps ADC and TI's DAC3283 dual channel 16-bit 800 Msps device. The FMC150 daughter card is mechanically and electrically compliant to FMC standard (ANSI/VITA 57.1). (...)
Plug-in

ABACO-3P-FMC172 — Abaco Systems® wideband low-latency high-speed ADC/DAC module mezzanine card

The Abaco FMC172 module highlights the Texas Instruments low-latency ADC12DL3200 one-channel 6.4-GSPS analog-to-digital converter (ADC) in a daughtercard with an FPGA mezzanine card (FMC) connector. The combination of FMC172 >6-GHz bandwidth, high sample rate, and low latency is ideal (...)

Plug-in

ABACO-3P-FMC30RFFPGA — Abaco Systems® FMC30RF FPGA mezzanine card

The FMC30RF is an FMC daughter card which is fully compliant with the VITA 57.1 FMC standard. The FMC30RF offers in a small footprint, a low power and fully featured Rx/Tx signal path for the development of advanced RF solutions. With a frequency range coverage from 400 MHz to 3.0 GHz and up to 30 (...)
Daughter card

ABACO-3P-FMC110FPGA — Abaco Systems® FMC110 FPGA mezzanine card

The FMC110 is a dual channel A/D and dual channel D/A FMC daughter card. The card is based on TI's ADS5400 dual channel 12-bit 1 Gsps ADC and TI's DAC5681Z dual channel 16-bit 1 Gsps device. The FMC150 daughter card is mechanically and electrically compliant to FMC standard (ANSI/VITA 57.1). The (...)
Evaluation board

ABACO-3P-FMC108FPGA — Abaco Systems® FMC108 FPGA mezzanine card

The FMC108 is an eight-channel ADC FMC (FPGA mezzanine card) which is fully compliant with the VITA 57.1-2010 standard. The FMC108 is based on the TI ADS62P49 dual channel 12-Bit 250 MSPS ADC, which can be sampled by an internal clock source (optionally locked to an external reference) or an (...)
Evaluation board

ABACO-3P-FMC120 — Abaco Systems® 4-channel 16-bit ADC/DAC input/output FPGA mezzanine card

The Abaco FMC120 provides four 16-bit analog-to-digital converters (ADCs) and four 16-bit digital-to-analog converters (DACs). The module highlights two products from Texas Instruments: the ADS54J60 two-channel, 16-bit, 1-GSPS ADC (two) and the DAC39J84 four-channel, 16-bit, 2.8-GSPS DAC (one) in a (...)

Evaluation board

ABACO-3P-FMC134 — Abaco Systems® direct RF-conversion 4-channel 3.2-GSPS or 2-channel 6.4-GSPS ADC FPGA mezzanine card

The Abaco FMC134 provides four 12-bit 3.2-GSPS or two 12-bit 6.4-GSPS analog-to-digital converters (ADCs). The module highlights the Texas Instruments ADC12DJ3200 two-channel, 12-bit, 3.2-GSPS ADC (two) in a daughtercard with an FPGA mezzanine card (FMC) connector using the JEDEC JESD204B (...)

Evaluation board

ABACO-3P-FMC160 — Abaco Systems® analog 1-channel wideband input/output ADC/DAC FPGA mezzanine card

The Abaco FMC160 provides one 12-bit 3.6-GSPS analog-to-digital converter (ADC) and one 14-bit 5.7-GSPS digital-to-analog converter (DAC). The module highlights the Texas Instruments ADC12D1800 two-channel, 12-bit, 1.6-GSPS ADC in a daughtercard with an FPGA mezzanine card (FMC) connector using a (...)

Evaluation board

ABACO-3P-FMC168 — Abaco Systems® analog 8-channel 16-bit 250-MSPS ADC FPGA mezzanine card

The Abaco FMC168 is a digitizer featuring eight analog-to-digital converter (ADC) channels with 16-bit resolution and 250-MSPS sampling rate per channel. With a flexible clock-generation and distribution scheme, FMC168 allows control of sampling frequency and analog input gain through serial (...)

Evaluation board

ABACO-3P-FMC204FPGA — Abaco Systems® FMC204 FPGA mezzanine card

The FMC204 is a quad channel D/A FMC daughter card. The card is based on TI's DAC5681Z dual channel 16-bit 1 Gsps device. The FMC204 daughter card is mechanically and electrically compliant to FMC standard (ANSI/VITA 57.1). The FMC204 has a high-pin count connector, front panel I/O, and can be (...)
Disclaimer

Certain information and resources (including links to non-TI sites) may be provided by a member of TI’s partner network and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these companies by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.