Home Power management AC/DC switching regulators AC/DC converters
NEW

UCG28838

ACTIVE

UCG28838

ACTIVE

Product details

Rating Catalog Topology Flyback Switch current limit (typ) (A) 3.5 Features Adjustable current limit, Auxless-sense, High-voltage startup, Integrated GaN FET, Over Current Protection, Over Temperature Protection, Over Voltage Protection, Self-bias, Short circuit protection, USB C/PD compatible, Under Voltage Protection, X-cap discharge EMI & noise features Frequency Dithering, Switching slew rate control, Valley hopping Control mode Peak current mode Switching frequency (min) (kHz) 25 Switching frequency (max) (kHz) 500 Operating temperature range (°C) -40 to 105 Type Converter (Integrated Switch)
Rating Catalog Topology Flyback Switch current limit (typ) (A) 3.5 Features Adjustable current limit, Auxless-sense, High-voltage startup, Integrated GaN FET, Over Current Protection, Over Temperature Protection, Over Voltage Protection, Self-bias, Short circuit protection, USB C/PD compatible, Under Voltage Protection, X-cap discharge EMI & noise features Frequency Dithering, Switching slew rate control, Valley hopping Control mode Peak current mode Switching frequency (min) (kHz) 25 Switching frequency (max) (kHz) 500 Operating temperature range (°C) -40 to 105 Type Converter (Integrated Switch)
VQFN (REZ) 12 25 mm² (5 mm × 5 mm)
  • Integrated 750V GaN HEMT
  • Dynamic QR/DCM/CCM modes of operation
  • High power density: up to 500kHz switching frequency
  • Enable low BoM cost by integration
    • Remove auxiliary winding with self bias
    • Integrated input and output voltage sensing
    • Integrated current sense
    • Integrated HV start-up
    • Integrated X-cap discharge
  • High efficiency and low EMI performance
    • Ultra-low standby power: <30mW
    • Frequency foldback and burst mode
    • Valley locking
    • Frequency dithering
    • Switching slew rate control
  • Comprehensive protection features
    • Overtemperature protection
    • Input and output overvoltage protection
    • Short-circuit protection
    • Cycle-by-cycle current limit
    • Two-level over power protection with LPS
    • Brownin and brownout protection
    • Open feedback protection
  • Flexible configurability through external resistors
    • X-cap discharge and CCM mode disable
    • Selectable switching slew rate
    • Multiple clamping frequency settings
    • Fault latch or auto-restart
    • Maximum and minimum peak current ratio
  • Integrated 750V GaN HEMT
  • Dynamic QR/DCM/CCM modes of operation
  • High power density: up to 500kHz switching frequency
  • Enable low BoM cost by integration
    • Remove auxiliary winding with self bias
    • Integrated input and output voltage sensing
    • Integrated current sense
    • Integrated HV start-up
    • Integrated X-cap discharge
  • High efficiency and low EMI performance
    • Ultra-low standby power: <30mW
    • Frequency foldback and burst mode
    • Valley locking
    • Frequency dithering
    • Switching slew rate control
  • Comprehensive protection features
    • Overtemperature protection
    • Input and output overvoltage protection
    • Short-circuit protection
    • Cycle-by-cycle current limit
    • Two-level over power protection with LPS
    • Brownin and brownout protection
    • Open feedback protection
  • Flexible configurability through external resistors
    • X-cap discharge and CCM mode disable
    • Selectable switching slew rate
    • Multiple clamping frequency settings
    • Fault latch or auto-restart
    • Maximum and minimum peak current ratio

UCG2883x/4x is a high-frequency, quasi-resonant flyback converter with a built-in 750V GaN high electron mobility transistor (HEMT) with low Rds(on) for AC to DC power conversion. The UCG2883x/4x is designed for high power density applications, such as cell phone fast chargers and notebook adapters. The key feature of this device is the self-bias and auxless sensing scheme which eliminates the need of the auxiliary winding and simplifies the system design with higher efficiency.

The UCG2883x/4x also features intelligent mode transition (CCM/QR/DCM) to enable high efficiency across a wide power range and <30mW standby power consumption. In addition, UCG2883x/4x includes a full list of protections such as brownin and brownout protection, SCP, OVP, OPP, LPS, OFB, and OTP. The cycle-by-cycle current limit allows for fast response to the fault conditions to safeguard the system and improve the reliability. In a small 5mm × 5mm package, the UCG2883x/4x has dedicated configuration pins to offer more flexibility. Only resistors are needed to tune certain parameters for each system, enabling a platform design with one device.

UCG2883x/4x is a high-frequency, quasi-resonant flyback converter with a built-in 750V GaN high electron mobility transistor (HEMT) with low Rds(on) for AC to DC power conversion. The UCG2883x/4x is designed for high power density applications, such as cell phone fast chargers and notebook adapters. The key feature of this device is the self-bias and auxless sensing scheme which eliminates the need of the auxiliary winding and simplifies the system design with higher efficiency.

The UCG2883x/4x also features intelligent mode transition (CCM/QR/DCM) to enable high efficiency across a wide power range and <30mW standby power consumption. In addition, UCG2883x/4x includes a full list of protections such as brownin and brownout protection, SCP, OVP, OPP, LPS, OFB, and OTP. The cycle-by-cycle current limit allows for fast response to the fault conditions to safeguard the system and improve the reliability. In a small 5mm × 5mm package, the UCG2883x/4x has dedicated configuration pins to offer more flexibility. Only resistors are needed to tune certain parameters for each system, enabling a platform design with one device.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (REZ) 12 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos