Product details

Vrwm (V) 58 Bi-/uni-directional Uni-Directional Package name WSON Peak pulse power (8/20 μs) (max) (W) 1180 IEC 61000-4-5 (A) 25 Breakdown voltage (min) (V) 66.7 Number of channels 1 IO capacitance (typ) (pF) 150 Clamping voltage (V) 75
Vrwm (V) 58 Bi-/uni-directional Uni-Directional Package name WSON Peak pulse power (8/20 μs) (max) (W) 1180 IEC 61000-4-5 (A) 25 Breakdown voltage (min) (V) 66.7 Number of channels 1 IO capacitance (typ) (pF) 150 Clamping voltage (V) 75
UQFN-HR (VEB) 6 2.56 mm² (1.6 mm × 1.6 mm)
  • IEC 61000-4-5 Surge Protection:
    • 25A (8/20µs)
    • Clamping voltage: 70.9V at 20A (8/20µs)
  • Low leakage current:
    • 6nA typical at 27°C
    • 50nA typical at 85°C
  • Low capacitance: 150pF
  • Integrated IEC 61000-4-2 ESD protection
  • IEC 61000-4-5 Surge Protection:
    • 25A (8/20µs)
    • Clamping voltage: 70.9V at 20A (8/20µs)
  • Low leakage current:
    • 6nA typical at 27°C
    • 50nA typical at 85°C
  • Low capacitance: 150pF
  • Integrated IEC 61000-4-2 ESD protection

The TVS5800 robustly shunts up to 25A of IEC 61000-4-5 fault current to protect systems from high power transients or lightning strikes. The TVS5800 uses a unique feedback mechanism to maintain precise flat clamping during a fault, supporting system exposure below 76V. The tight voltage regulation allows designers to confidently select system components with a lower voltage tolerance, lowering system costs and complexity without sacrificing robustness.

In addition, the TVS5800 is available in a 1.6mm x 1.6mm footprint which is designed for space constrained applications. The extremely low device leakage and capacitance allows a minimal effect on the protected line.

The TVS5800 is part of TI’s Flat-Clamp family of surge devices. For more information on the other devices in the family, see the Device Comparison Table

The TVS5800 robustly shunts up to 25A of IEC 61000-4-5 fault current to protect systems from high power transients or lightning strikes. The TVS5800 uses a unique feedback mechanism to maintain precise flat clamping during a fault, supporting system exposure below 76V. The tight voltage regulation allows designers to confidently select system components with a lower voltage tolerance, lowering system costs and complexity without sacrificing robustness.

In addition, the TVS5800 is available in a 1.6mm x 1.6mm footprint which is designed for space constrained applications. The extremely low device leakage and capacitance allows a minimal effect on the protected line.

The TVS5800 is part of TI’s Flat-Clamp family of surge devices. For more information on the other devices in the family, see the Device Comparison Table

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TVS5800 58V Flat-Clamp Surge Protection Device datasheet PDF | HTML Jan 5, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
UQFN-HR (VEB) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos