Product details

We are not able to display this information. Please refer to the product data sheet.
UQFN-HR (VEB) 6 2.56 mm² 1.6 x 1.6
  • IEC 61000-4-5 Surge Protection:
    • 30A (8/20µs)
    • Clamping voltage: 58.9V typical at 20A (8/20µs)
  • Low leakage current:
    • 25nA typical at 27°C
    • 100nA typical at 85°C
  • Low capacitance: 154pF
  • Integrated IEC 61000-4-2 ESD protection
  • IEC 61000-4-5 Surge Protection:
    • 30A (8/20µs)
    • Clamping voltage: 58.9V typical at 20A (8/20µs)
  • Low leakage current:
    • 25nA typical at 27°C
    • 100nA typical at 85°C
  • Low capacitance: 154pF
  • Integrated IEC 61000-4-2 ESD protection

The TVS5200 robustly shunts up to 30A of IEC 61000-4-5 fault current to protect systems from high power transients or lightning strikes. The TVS5200 uses a unique feedback mechanism to provide precise flat clamping during a fault, reinforcing system exposure below 60V. The tight voltage regulation allows designers to confidently select system components with a lower voltage tolerance, lowering system costs and complexity without sacrificing robustness.

In addition, the TVS5200 is available in a 1.6mm × 1.6mm footprint, which is designed for space constrained applications. The extremely low device leakage and capacitance allows a minimal effect on the protected line.

The TVS5200 is part of TI’s Flat-Clamp family of surge devices. For more information on the other devices in the family, see the Related Products section.

The TVS5200 robustly shunts up to 30A of IEC 61000-4-5 fault current to protect systems from high power transients or lightning strikes. The TVS5200 uses a unique feedback mechanism to provide precise flat clamping during a fault, reinforcing system exposure below 60V. The tight voltage regulation allows designers to confidently select system components with a lower voltage tolerance, lowering system costs and complexity without sacrificing robustness.

In addition, the TVS5200 is available in a 1.6mm × 1.6mm footprint, which is designed for space constrained applications. The extremely low device leakage and capacitance allows a minimal effect on the protected line.

The TVS5200 is part of TI’s Flat-Clamp family of surge devices. For more information on the other devices in the family, see the Related Products section.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TVS5200 52V Flat-Clamp Surge Protection Device datasheet PDF | HTML 15 May 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
UQFN-HR (VEB) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos