Product details

Vrwm (V) 5.5 Bi-/uni-directional Bi-directional Package name SOD323 Peak pulse power (8/20 μs) (max) (W) 400 IEC 61000-4-5 (A) 30 Breakdown voltage (min) (V) 7 Number of channels 1 IO capacitance (typ) (pF) 4 Clamping voltage (V) 11.5
Vrwm (V) 5.5 Bi-/uni-directional Bi-directional Package name SOD323 Peak pulse power (8/20 μs) (max) (W) 400 IEC 61000-4-5 (A) 30 Breakdown voltage (min) (V) 7 Number of channels 1 IO capacitance (typ) (pF) 4 Clamping voltage (V) 11.5
SOT (DYF) 2 3.445 mm² 2.65 x 1.3
  • IEC 61000-4-2 ESD protection:
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • IEC 61000-4-5 surge protection:
    • 6.5-30A (8/20µs)
  • Low IO capacitance < 7pF (typical)
  • Ultra low leakage current: 10nA (maximum)
  • Industrial temperature range: –55°C to +150°C
  • Industry standard SOD-323 leaded package (2.65mm × 1.3mm)
  • IEC 61000-4-2 ESD protection:
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • IEC 61000-4-5 surge protection:
    • 6.5-30A (8/20µs)
  • Low IO capacitance < 7pF (typical)
  • Ultra low leakage current: 10nA (maximum)
  • Industrial temperature range: –55°C to +150°C
  • Industry standard SOD-323 leaded package (2.65mm × 1.3mm)

The TSDxxC are a family of bidirectional TVS protection diodes designed for clamping harmful transients such as ESD and surge. The TSDxxC devices are rated to dissipate ESD strikes up to ±30kV (contact and air gap discharge) which exceeds the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

Combining the robust clamping performance and low capacitance of these devices, TSDxxC are excellent TVS diodes to protect both data lines and power lines in many different applications.

The TSDxxC family is offered in the industry standard, leaded SOD-323 package to enable easy solderability.

The TSDxxC are a family of bidirectional TVS protection diodes designed for clamping harmful transients such as ESD and surge. The TSDxxC devices are rated to dissipate ESD strikes up to ±30kV (contact and air gap discharge) which exceeds the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

Combining the robust clamping performance and low capacitance of these devices, TSDxxC are excellent TVS diodes to protect both data lines and power lines in many different applications.

The TSDxxC family is offered in the industry standard, leaded SOD-323 package to enable easy solderability.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TSDxxC Bidirectional TVS Diodes in SOD-323 Package datasheet (Rev. C) PDF | HTML 24 Oct 2024
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Application note ISO 10605 Road Vehicles Test Methods for Elec. Disturbances from Electrostatic D (Rev. B) PDF | HTML 17 Aug 2022
Application brief Protecting I/O modules from surge events 04 Feb 2019
White paper Demystifying surge protection 06 Nov 2018
Application note How to select a Surge Diode 29 Aug 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — Universal evaluation module for ESD diode packages, including 0402, 0201, and others

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TSD05C IBIS Model

SLVME68.ZIP (1 KB) - IBIS Model
Simulation model

TSD05C PSpice Transient Model

SLVME70.ZIP (165 KB) - PSpice Model
Reference designs

TIDA-010271 — Stackable battery management unit reference design for energy storage systems

This is a full cell-temperature sensing and high cell voltage accuracy Lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery pack (32s) reference design. The design monitors each cell voltage, cell temperature and protects the battery pack to secure safe use. This design uses onboard and (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT (DYF) 2 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos