Home Power management Solid-state relays
NEW

TPSI8830

PREVIEW

Product details

Rating Catalog Features Over Current Protection, Thermal shutdown Operating temperature range (°C) -40 to 125 Isolation rating Functional
Rating Catalog Features Over Current Protection, Thermal shutdown Operating temperature range (°C) -40 to 125 Isolation rating Functional
SSOP (DFJ) 14 47.895 mm² (4.65 mm × 10.3 mm)
  • Integrated back-back MOSFETs with ± 80V Operation
    • RON = 30mΩ (TJ = 25°C)
    • IOFF = 1µA at 60V (TJ = 105°C)
  • Power path overcurrent protection with fault signal across isolation
    • Version A: 4A
    • Version B: 6A
  • Wide supply range: 3.0V to 5.5V
  • Configurable fault retry timer (TMR)
  • Low on-state primary side supply current (VDD)
    • 5mA ON state VDD current
  • Wide temperature range:–40 to 125°C
  • Functional isolation:
    • 200VRMS, 250VDC working voltage
    • 570VRMS, 800VDC transient voltage (60s)
  • SSOP 14-pin (DFP) package with 8mm of creepage and clearance
  • Functional Safety Capable
    • Documentation available to aid in ISO 26262 and IEC 61508 system design
  • Integrated back-back MOSFETs with ± 80V Operation
    • RON = 30mΩ (TJ = 25°C)
    • IOFF = 1µA at 60V (TJ = 105°C)
  • Power path overcurrent protection with fault signal across isolation
    • Version A: 4A
    • Version B: 6A
  • Wide supply range: 3.0V to 5.5V
  • Configurable fault retry timer (TMR)
  • Low on-state primary side supply current (VDD)
    • 5mA ON state VDD current
  • Wide temperature range:–40 to 125°C
  • Functional isolation:
    • 200VRMS, 250VDC working voltage
    • 570VRMS, 800VDC transient voltage (60s)
  • SSOP 14-pin (DFP) package with 8mm of creepage and clearance
  • Functional Safety Capable
    • Documentation available to aid in ISO 26262 and IEC 61508 system design

The TPSI8830 is an isolated solid-state relay designed for industrial applications. The TPSI8830 uses TI’s high reliability capacitive isolation technology in combination with internal back-to-back MOSFETs to form a completely integrated option requiring no secondary side power supply. The TPSI8830 improves system reliability as TI’s capacitive isolation technology does not suffer from mechanical wear-out or photo degradation failure modes common in mechanical relay and photo relay components.

The primary side of the device is powered by only 5mA of input current and incorporates a fail-safe EN pin preventing any possibility of back powering the VDD supply. In most applications, the VDD pin of the device must connect to a system supply from 3.0V to 5.5V and the EN pin of the device must be driven by a GPIO output with logic HI from 1.8V to 5.5V. In other applications, the VDD and EN pins can be driven together directly from the system supply or from a GPIO output.

The secondary side consists of back-to-back MOSFETs with a standoff voltage of ±80V from S1 to S2. The TPSI8830 integrates bidirectional overcurrent protection to prevent damage due to output miswiring or short to ground.

The TPSI8830 is an isolated solid-state relay designed for industrial applications. The TPSI8830 uses TI’s high reliability capacitive isolation technology in combination with internal back-to-back MOSFETs to form a completely integrated option requiring no secondary side power supply. The TPSI8830 improves system reliability as TI’s capacitive isolation technology does not suffer from mechanical wear-out or photo degradation failure modes common in mechanical relay and photo relay components.

The primary side of the device is powered by only 5mA of input current and incorporates a fail-safe EN pin preventing any possibility of back powering the VDD supply. In most applications, the VDD pin of the device must connect to a system supply from 3.0V to 5.5V and the EN pin of the device must be driven by a GPIO output with logic HI from 1.8V to 5.5V. In other applications, the VDD and EN pins can be driven together directly from the system supply or from a GPIO output.

The secondary side consists of back-to-back MOSFETs with a standoff voltage of ±80V from S1 to S2. The TPSI8830 integrates bidirectional overcurrent protection to prevent damage due to output miswiring or short to ground.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPSI8830 80V, 30mΩ, 3A, Solid-State Relay With Overcurrent Protection, Load Diagnostics, and Functional Isolation datasheet PDF | HTML May 28, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSI88XXEVM — TPSI88xx evaluation module

The TPSI88XXEVM is a hardware evaluation module to evaluate the performance of devices in the TPSI88XX family. Use the TPSI88XXEVM to evaluate application requirements, like thermostats, and PLC digital output modules. The EVM is populated with TPSI8830ZB (DFP package).

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Certification

TPSI88XXEVM-DOC-CERT — TPSI88XXEVM EU Declaration of Conformity (DoC)

TPSI88XXEVM EU Declaration of Conformity (DoC)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SSOP (DFJ) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos