Home Power management LED drivers Illumination LED drivers
NEW

TPS922152

PREVIEW

Product details

Input voltage type DC/DC Topology Buck Vin (min) (V) 4.5 Vin (max) (V) 200 Iout (max) (A) 20 Features Controller, Cycle-by-cycle over-current protection, LED Open Detection, LED Short Detection Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Buck Vin (min) (V) 4.5 Vin (max) (V) 200 Iout (max) (A) 20 Features Controller, Cycle-by-cycle over-current protection, LED Open Detection, LED Short Detection Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • 4.5V to 15V input voltage range
  • Wide application voltage up to 500V
  • LED common anode connection
  • Adjustable switching frequency: 50kHz ~ 1MHz
  • Adative Off-Time mode
  • Advanced dimming options:
    • Analog dimming (1000:1)
    • PWM dimming (50ns pulse width, 1000:1 @ 20kHz)
    • Flexible dimming (100,000:1)
  • Low standby current
  • Full protection features:
    • LED open and short protection
    • Cycle-by-cycle current limit
    • Sense resistor open and short protection
  • Package: SOIC-8 and SOT583
  • 4.5V to 15V input voltage range
  • Wide application voltage up to 500V
  • LED common anode connection
  • Adjustable switching frequency: 50kHz ~ 1MHz
  • Adative Off-Time mode
  • Advanced dimming options:
    • Analog dimming (1000:1)
    • PWM dimming (50ns pulse width, 1000:1 @ 20kHz)
    • Flexible dimming (100,000:1)
  • Low standby current
  • Full protection features:
    • LED open and short protection
    • Cycle-by-cycle current limit
    • Sense resistor open and short protection
  • Package: SOIC-8 and SOT583

The TPS922152 is non-synchronous Average-Current control Buck LED drivers with 4.5V to 500V wide application voltage range. The TPS922152 is capable of driving external switching FETs at adjustable switching frequency up to 1MHz with Adative Off-Time (AOT) mode. The AOT mode allows low LED current ripple and fast transient response with small output capacitor. The device also supports single layer PCB design and common anode connection.

The TPS922152 supports high-accuracy and high-ratio analog dimming by configuring analog signals through the ADIM input pins. The full-scale output current is configured by an external resistor and high analog dimming ratio is achievable by the unique corrective sensing. The device also supports high-frequency and high-ratio PWM dimming by configuring simple high and low signals through the PDIM input pins. High-accuracy and high-ratio of PWM dimming is achievable by the unique inductive fast dimming (IFD).

The TPS922152 also provides multiple systematic protections, including LED open and short, sense resistor open and short.

The TPS922152 is non-synchronous Average-Current control Buck LED drivers with 4.5V to 500V wide application voltage range. The TPS922152 is capable of driving external switching FETs at adjustable switching frequency up to 1MHz with Adative Off-Time (AOT) mode. The AOT mode allows low LED current ripple and fast transient response with small output capacitor. The device also supports single layer PCB design and common anode connection.

The TPS922152 supports high-accuracy and high-ratio analog dimming by configuring analog signals through the ADIM input pins. The full-scale output current is configured by an external resistor and high analog dimming ratio is achievable by the unique corrective sensing. The device also supports high-frequency and high-ratio PWM dimming by configuring simple high and low signals through the PDIM input pins. High-accuracy and high-ratio of PWM dimming is achievable by the unique inductive fast dimming (IFD).

The TPS922152 also provides multiple systematic protections, including LED open and short, sense resistor open and short.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS922152 Average-Current Buck LED Driver with Wide Range Dimming datasheet PDF | HTML Mar 17, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS922152EVM — TPS922152 evaluation module

The Texas Instruments TPS922152EVM evaluation module (EVM) helps designers evaluate the operation and performance of the buck LED (light emitting diode) driver TPS922152. The TPS922152EVM operates from 4.5V to 15V input voltage range, 60V bus voltage and provides default 5A constant current to (...)
User guide: PDF | HTML
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos