Home Power management Sequencers
NEW

TPS7H3014-SEP

ACTIVE

Radiation-tolerant 14V 4-channel power supply sequencer

TPS7H3014-SEP

ACTIVE

Product details

Number of supplies monitored 4 Number of sequenced outputs 4 Rating Space Supply voltage (max) (V) 14 Supply voltage (min) (V) 3 Iq (typ) (mA) 2.5 Operating temperature range (°C) -55 to 125
Number of supplies monitored 4 Number of sequenced outputs 4 Rating Space Supply voltage (max) (V) 14 Supply voltage (min) (V) 3 Iq (typ) (mA) 2.5 Operating temperature range (°C) -55 to 125
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4
  • Radiation performance:
    • Radiation hardness assurance (RHA) up to a total ionizing dose (TID) of 100 krad(Si) for the QML’s and 50 krad(Si) for the SEP
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer (LET) = 75 MeV-cm2/mg for the QML’s and 43 MeV-cm2/mg for the SEP
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized up to LET = 75 MeV-cm2/mg for the QML’s and 43 MeV-cm2/mg for the SEP
  • Wide supply IN voltage range (VIN): 3V to 14V
  • Sequence and monitor up to 4 voltage rails with a single device
    • Daisy chain capability for extended channel count
  • Single resistor programmable global timers for:
    • Sequence up and down delay
    • Sequence up time to regulation
  • Reverse order sequence down
  • Precision threshold voltage and hysteresis current
    • VTH_SENSEx of 599mV ±1% across: voltage, temperature, and radiation (TID)
    • IHYS_SENSEx of 24µA ±3% across: voltage, temperature, and radiation (TID)
  • Push-pull outputs with programmable pull-up voltage between 1.6V to 7V
    • Global ENx pull-up domain (VPULL_UP1)
    • Common SEQ_DONE and PWRGD pull-up domain (VPULL_UP2)
  • FAULT open drain output for monitoring of state machine induced faults
  • Plastic packages outgas tested per ASTM E595

  • Available in military (–55°C to 125°C) temperature range
  • Radiation performance:
    • Radiation hardness assurance (RHA) up to a total ionizing dose (TID) of 100 krad(Si) for the QML’s and 50 krad(Si) for the SEP
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer (LET) = 75 MeV-cm2/mg for the QML’s and 43 MeV-cm2/mg for the SEP
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized up to LET = 75 MeV-cm2/mg for the QML’s and 43 MeV-cm2/mg for the SEP
  • Wide supply IN voltage range (VIN): 3V to 14V
  • Sequence and monitor up to 4 voltage rails with a single device
    • Daisy chain capability for extended channel count
  • Single resistor programmable global timers for:
    • Sequence up and down delay
    • Sequence up time to regulation
  • Reverse order sequence down
  • Precision threshold voltage and hysteresis current
    • VTH_SENSEx of 599mV ±1% across: voltage, temperature, and radiation (TID)
    • IHYS_SENSEx of 24µA ±3% across: voltage, temperature, and radiation (TID)
  • Push-pull outputs with programmable pull-up voltage between 1.6V to 7V
    • Global ENx pull-up domain (VPULL_UP1)
    • Common SEQ_DONE and PWRGD pull-up domain (VPULL_UP2)
  • FAULT open drain output for monitoring of state machine induced faults
  • Plastic packages outgas tested per ASTM E595

  • Available in military (–55°C to 125°C) temperature range

The TPS7H3014 is an integrated, 3V to 14V, four-channel radiation-hardness-assured power-supply sequencer. Channel count can be expanded by connecting multiple devices in a daisy-chain configuration. The device provides sequence up and down control signals for integrated circuits (IC) with active high ("on") inputs. In addition SEQ_DONE and PWRGD flags are provided to monitor the sequence and power status of the monitored power tree.

An accurate 599mV ±1% threshold voltage and a 24µA ±3% hysteresis current provide programmable rise and fall monitoring voltages. The rise and fall delay time is globally programmed via a single resistor. Also, a time-to-regulation timer is provided to track the rising voltage on SENSEx. In addition to these features, a FAULT detection pin is incorporated to monitor internally generated faults and provide increased system level reliability for power sequencing space applications. A standard microcircuit drawing (SMD) is available for the QML variant, 5962R2320101VXC.

The TPS7H3014 is an integrated, 3V to 14V, four-channel radiation-hardness-assured power-supply sequencer. Channel count can be expanded by connecting multiple devices in a daisy-chain configuration. The device provides sequence up and down control signals for integrated circuits (IC) with active high ("on") inputs. In addition SEQ_DONE and PWRGD flags are provided to monitor the sequence and power status of the monitored power tree.

An accurate 599mV ±1% threshold voltage and a 24µA ±3% hysteresis current provide programmable rise and fall monitoring voltages. The rise and fall delay time is globally programmed via a single resistor. Also, a time-to-regulation timer is provided to track the rising voltage on SENSEx. In addition to these features, a FAULT detection pin is incorporated to monitor internally generated faults and provide increased system level reliability for power sequencing space applications. A standard microcircuit drawing (SMD) is available for the QML variant, 5962R2320101VXC.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TPS7H3014-SP and TPS7H3014-SEP Radiation-Hardened, 14V, 4-Channel Sequencer datasheet (Rev. D) PDF | HTML 27 Jul 2025
* VID TPS7H3014-SEP VID TPS7H3014-SEP VID V62-25644 27 Oct 2025
* Radiation & reliability report TPS7H3014-SEP Single-Event Effects (SEE) (Rev. A) PDF | HTML 21 Aug 2025
* Radiation & reliability report TPS7H3014-SEP Production Flow and Reliability Report PDF | HTML 21 Jul 2025
* Radiation & reliability report TPS7H3014-SEP Neutron Displacement Damage (NDD) Characterization Report 16 Jul 2025
* Radiation & reliability report TPS7H3014-SEP Total Ionizing Dose (TID) 16 Jul 2025
Selection guide TI Space Products (Rev. K) 04 Apr 2025
Application note Reduce the Risk in Low-Earth Orbit Missions with Space Enhanced Plastic Products (Rev. A) PDF | HTML 15 Sep 2022
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H3014EVM — TPS7H3014-SEP evaluation module

The TPS7H3014 evaluation module (EVM) demonstrates the operation of a single TPS7H3014-SEP sequencer. The board provides footprints that can be populated with additional components to allow for testing of customized configurations, such as daisy-chained sequencers.

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS7H3014-SP and TPS7H3014-SEP PSpice Transient Model

SNVMCF1.ZIP (72 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos