Home Power management Linear & low-dropout (LDO) regulators
NEW

TPS7E82-Q1

PREVIEW

Automotive, 40V 300mA low-IQ (2.8µA) low-dropout (LDO) regulator

Product details

Rating Automotive Vin (max) (V) 40 Vin (min) (V) 3 Iout (max) (A) 0.3 Output options Adjustable Output, Fixed Output Vout (max) (V) 38 Vout (min) (V) 1.2 Fixed output options (V) 3.3, 5 Noise (µVrms) 650 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 0.0028 Features Enable Thermal resistance θJA (°C/W) 60.2, 90.2 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 1.2 Dropout voltage (Vdo) (typ) (mV) 900 Operating temperature range (°C) -40 to 150
Rating Automotive Vin (max) (V) 40 Vin (min) (V) 3 Iout (max) (A) 0.3 Output options Adjustable Output, Fixed Output Vout (max) (V) 38 Vout (min) (V) 1.2 Fixed output options (V) 3.3, 5 Noise (µVrms) 650 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 0.0028 Features Enable Thermal resistance θJA (°C/W) 60.2, 90.2 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 1.2 Dropout voltage (Vdo) (typ) (mV) 900 Operating temperature range (°C) -40 to 150
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 WSON (DRV) 6 4 mm² 2 x 2
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Junction temperature: –40°C to +150°C, TJ
  • Input voltage range: 3.0V to 40V (42V max)
  • Available output voltage options:
    • Fixed: 1.8V to 12V
    • Adjustable: 1.2V to 38V
  • Output current: up-to 300mA
  • ±1.2% accuracy across line, load and temperature
  • Ultra-low IQ: 2.8µA at IOUT = 0mA
  • Stable with 4.7µF or larger ceramic capacitors
    • ESR range: 0Ω to 1Ω
  • Dropout voltage: 900mV (typical) at 300mA
  • High PSRR:
    • 70dB at 1kHz
    • 45dB at 100kHz
  • Over-current, Over-power and Over-temperature limiting
  • Package:
    • 5-pin SOT-23 (DBV) [RθJA: 190.9°C/W]
    • 6-pin WSON (DRV) [RθJA: 90.2°C/W]
    • 8-pin HVSSOP (DGN) [RθJA: 60.2°C/W]
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Junction temperature: –40°C to +150°C, TJ
  • Input voltage range: 3.0V to 40V (42V max)
  • Available output voltage options:
    • Fixed: 1.8V to 12V
    • Adjustable: 1.2V to 38V
  • Output current: up-to 300mA
  • ±1.2% accuracy across line, load and temperature
  • Ultra-low IQ: 2.8µA at IOUT = 0mA
  • Stable with 4.7µF or larger ceramic capacitors
    • ESR range: 0Ω to 1Ω
  • Dropout voltage: 900mV (typical) at 300mA
  • High PSRR:
    • 70dB at 1kHz
    • 45dB at 100kHz
  • Over-current, Over-power and Over-temperature limiting
  • Package:
    • 5-pin SOT-23 (DBV) [RθJA: 190.9°C/W]
    • 6-pin WSON (DRV) [RθJA: 90.2°C/W]
    • 8-pin HVSSOP (DGN) [RθJA: 60.2°C/W]

The TPS7E82-Q1 low-dropout (LDO) linear voltage regulator is a low quiescent current device designed to connect to the battery in the automotive applications and supports wide input voltage range from 3V to 40V. The wide output range is from 1.2V to 38V for the adjustable configuration and 1.8V to 12V for the fixed configuration and up-to 300mA of load current. With only an 2.8µA quiescent current at no-load, the device is a good design for powering always-on components such as microcontrollers (MCUs), gate drivers and controller area network (CAN) transceivers in standby systems.

The TPS7E82-Q1 supports very tight DC accuracy of ±1.2% over line, load and temperature range. The device responds quickly to line and load transients and controls quiescent current in dropout operation.

The TPS7E82-Q1 is available in a 2.0mm × 2.0mm, 6-pin WSON (wettable flank) (DRV-WF), 3.0mm × 3.0mm, 8-pin HVSSOP (DGN) and 2.9mm × 2.8mm, 5-pin SOT-23 (DBV) package for fixed and adjustable outputs.

The TPS7E82-Q1 low-dropout (LDO) linear voltage regulator is a low quiescent current device designed to connect to the battery in the automotive applications and supports wide input voltage range from 3V to 40V. The wide output range is from 1.2V to 38V for the adjustable configuration and 1.8V to 12V for the fixed configuration and up-to 300mA of load current. With only an 2.8µA quiescent current at no-load, the device is a good design for powering always-on components such as microcontrollers (MCUs), gate drivers and controller area network (CAN) transceivers in standby systems.

The TPS7E82-Q1 supports very tight DC accuracy of ±1.2% over line, load and temperature range. The device responds quickly to line and load transients and controls quiescent current in dropout operation.

The TPS7E82-Q1 is available in a 2.0mm × 2.0mm, 6-pin WSON (wettable flank) (DRV-WF), 3.0mm × 3.0mm, 8-pin HVSSOP (DGN) and 2.9mm × 2.8mm, 5-pin SOT-23 (DBV) package for fixed and adjustable outputs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS7E82-Q1 Automotive, 300mA, 40V, Ultra-Low IQ Low-Dropout Regulator datasheet (Rev. A) PDF | HTML 11 Dec 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos