Home Power management Multi-channel ICs (PMICs)
NEW

TPS650364-Q1

ACTIVE

TPS650364-Q1

ACTIVE

Product details

TI functional safety category Functional Safety-Compliant Rating Automotive Operating temperature range (°C) to
TI functional safety category Functional Safety-Compliant Rating Automotive Operating temperature range (°C) to
VQFN-HR (RAY) 24 12.25 mm² (3.5 mm × 3.5 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with following results:
    • Device operates from 4V to 35V input supply
    • Device temperature grade 1: -40°C to +125°C
  • Functional Safety -compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO26262 and IEC61508 system design
    • Systematic integrity up to ASIL-D
    • Systematic integrity up to SIL-3
    • Hardware integrity up to ASIL-B
    • Hardware integrity up to SIL-2
    • Under/overvoltage monitors with Built-In Self-Test
    • Watchdog (trigger or Q&A), Error Signal Monitor
    • Temperature warning and thermal shutdown
  • Wide-VIN step-down converter BUCK1
    • VIN range from 4V to 35V
    • VOUT range from 3V to 5.5V
    • Output current up to 2000mA
    • 2.2MHz switching frequency
  • Two Low-VIN step-down converters BUCK2, BUCK3:
    • VIN range from 3.0V to 5.5V
    • VOUT range from 0.6V to 3.4V
    • Output current up to 2700mA peak
    • 2.2MHz or 4.4MHz switching frequency
  • One low dropout (LDO) regulator:
    • VIN range from 3.0V to 5.5V
    • VOUT range from 1.8V to 3.4V
    • Up to 300mA output current
    • Low noise and high PSRR
  • 3.5mm × 3.5mm 24-pin VQFN with wettable flanks
  • Qualified for automotive applications
  • AEC-Q100 qualified with following results:
    • Device operates from 4V to 35V input supply
    • Device temperature grade 1: -40°C to +125°C
  • Functional Safety -compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO26262 and IEC61508 system design
    • Systematic integrity up to ASIL-D
    • Systematic integrity up to SIL-3
    • Hardware integrity up to ASIL-B
    • Hardware integrity up to SIL-2
    • Under/overvoltage monitors with Built-In Self-Test
    • Watchdog (trigger or Q&A), Error Signal Monitor
    • Temperature warning and thermal shutdown
  • Wide-VIN step-down converter BUCK1
    • VIN range from 4V to 35V
    • VOUT range from 3V to 5.5V
    • Output current up to 2000mA
    • 2.2MHz switching frequency
  • Two Low-VIN step-down converters BUCK2, BUCK3:
    • VIN range from 3.0V to 5.5V
    • VOUT range from 0.6V to 3.4V
    • Output current up to 2700mA peak
    • 2.2MHz or 4.4MHz switching frequency
  • One low dropout (LDO) regulator:
    • VIN range from 3.0V to 5.5V
    • VOUT range from 1.8V to 3.4V
    • Up to 300mA output current
    • Low noise and high PSRR
  • 3.5mm × 3.5mm 24-pin VQFN with wettable flanks

The TPS65036x-Q1 device is a highly integrated power management IC for automotive camera and radar modules and MCU power. This device combines three step-down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter has an input voltage range up to 35V. All converters can operate in a forced fixed-frequency PWM mode or an AutoPFM mode and support optional spread-spectrum modulation (SSM) for EMI reduction. The LDO can supply 300mA and operate with an input voltage range from 3V to 5.5V. The TPS65036x-Q1 support low power mode with control from pin or I2C.

The TPS65036x-Q1 is available in a 24-pin VQFN package (3.5mm × 3.5mm).

The specific orderable part numbers supported are as follows:

TPS65036xyyRAYRQ1where:

The TPS65036x-Q1 device is a highly integrated power management IC for automotive camera and radar modules and MCU power. This device combines three step-down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter has an input voltage range up to 35V. All converters can operate in a forced fixed-frequency PWM mode or an AutoPFM mode and support optional spread-spectrum modulation (SSM) for EMI reduction. The LDO can supply 300mA and operate with an input voltage range from 3V to 5.5V. The TPS65036x-Q1 support low power mode with control from pin or I2C.

The TPS65036x-Q1 is available in a 24-pin VQFN package (3.5mm × 3.5mm).

The specific orderable part numbers supported are as follows:

TPS65036xyyRAYRQ1where:

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS65036x-Q1 Automotive Camera, Radar and MCU PMIC datasheet (Rev. A) PDF | HTML Dec 5, 2024
Application note Functional Safety Concept in On-Board Charger System PDF | HTML Jan 7, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

PMIC-RTOS-DRIVERS — RTOS and Bare-Metal Drivers for Texas Instruments Power Managment ICs

This low-level driver package enables users to dynamically configure hardware and safety mechanisms of Texas Instruments functional safety compliant PMICs and assists in achieving functional safety goals.
Supported products & hardware
Driver or library

PMIC-RTOS-DRIVERS-SAFETY-DOCS — Functional Safety documentation for PMIC-RTOS-DRIVERS

Functional Safety documentation for PMIC-RTOS-DRIVERS
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RAY) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos