Home Power management Multi-channel ICs (PMICs)
NEW

TPS650340-Q1

ACTIVE

TPS650340-Q1

ACTIVE

Product details

Processor supplier OmniVision, Samsung, SmartSens, Sony, onsemi Processor name AR014x, AR0233, AR0x20, IMX62x, IMX728, IMXx24, IMXx90, ISX0xx, OM01E, OMF10, OV106xx, OV231x, OV277x, OV9284, OX03A2S, OX03x10, OX05B1S, OX08A4Y, OX08B4x, S5Kxx1, SKxx5 Product type Camera sensor Regulated outputs (#) 4 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 1 Vin (min) (V) 2.5 Vin (max) (V) 18.3 Vout (min) (V) 0.9 Vout (max) (V) 4 Iout (max) (A) 0.8 Features AEC-Q100 Automotive Qual, Buck, Fixed frequency, LDO, Multiple outputs, Spread spectrum clocking Rating Automotive Operating temperature range (°C) to
Processor supplier OmniVision, Samsung, SmartSens, Sony, onsemi Processor name AR014x, AR0233, AR0x20, IMX62x, IMX728, IMXx24, IMXx90, ISX0xx, OM01E, OMF10, OV106xx, OV231x, OV277x, OV9284, OX03A2S, OX03x10, OX05B1S, OX08A4Y, OX08B4x, S5Kxx1, SKxx5 Product type Camera sensor Regulated outputs (#) 4 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 1 Vin (min) (V) 2.5 Vin (max) (V) 18.3 Vout (min) (V) 0.9 Vout (max) (V) 4 Iout (max) (A) 0.8 Features AEC-Q100 Automotive Qual, Buck, Fixed frequency, LDO, Multiple outputs, Spread spectrum clocking Rating Automotive Operating temperature range (°C) to
WQFN-FCRLF (RZD) 22 10.5 mm² (3.5 mm × 3 mm)
  • Qualified for automotive applications
  • AEC-Q100 grade 1 qualified
    • -40°C to +125°C ambient operating temperature range
  • Three step-down converters:
    • BUCK1 VIN range from 4.0V to 18.3V
    • BUCK1 VOUT range from 2.5V to 4.0V
    • BUCK1 output current up to 800mA
    • BUCK2 and BUCK3 VIN range from 2.5V to 5.5V
    • BUCK2 and BUCK3 VOUT range from 0.9V to 1.9V
    • BUCK2 output current up to 600mA
    • BUCK3 output current up to 600mA
    • Spread-spectrum clock (SSC) generation for reduced EMI
    • 2.3MHz forced fixed switching frequency PWM operation
  • One low dropout (LDO) regulator:
    • VIN range from 2.5V to 5.5V
    • VOUT range from 1.8V to 3.3V
    • Low noise and high PSRR
    • Up to 300mA output current
  • 3.0mm × 3.5mm 22-pin WQFN with wettable flanks
  • Qualified for automotive applications
  • AEC-Q100 grade 1 qualified
    • -40°C to +125°C ambient operating temperature range
  • Three step-down converters:
    • BUCK1 VIN range from 4.0V to 18.3V
    • BUCK1 VOUT range from 2.5V to 4.0V
    • BUCK1 output current up to 800mA
    • BUCK2 and BUCK3 VIN range from 2.5V to 5.5V
    • BUCK2 and BUCK3 VOUT range from 0.9V to 1.9V
    • BUCK2 output current up to 600mA
    • BUCK3 output current up to 600mA
    • Spread-spectrum clock (SSC) generation for reduced EMI
    • 2.3MHz forced fixed switching frequency PWM operation
  • One low dropout (LDO) regulator:
    • VIN range from 2.5V to 5.5V
    • VOUT range from 1.8V to 3.3V
    • Low noise and high PSRR
    • Up to 300mA output current
  • 3.0mm × 3.5mm 22-pin WQFN with wettable flanks

The TPS650340-Q1 device is a highly integrated power management IC for automotive camera modules. This device combines three step down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter has an input voltage range up to 18.3V for connections to Power over Coax (PoC). All converters operate in a forced fixed-frequency PWM mode. The LDO supplies 300mA and operate with an input voltage range from 2.5V to 5.5V. The step-down converters and the LDO have separate voltage inputs that enable maximum design and sequencing flexibility.

The TPS650340-Q1 is available in a 22-pin WQFN package (3.0mm × 3.5mm).

The TPS650340-Q1 device is a highly integrated power management IC for automotive camera modules. This device combines three step down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter has an input voltage range up to 18.3V for connections to Power over Coax (PoC). All converters operate in a forced fixed-frequency PWM mode. The LDO supplies 300mA and operate with an input voltage range from 2.5V to 5.5V. The step-down converters and the LDO have separate voltage inputs that enable maximum design and sequencing flexibility.

The TPS650340-Q1 is available in a 22-pin WQFN package (3.0mm × 3.5mm).

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS650340-Q1 Automotive Camera PMIC datasheet PDF | HTML Oct 21, 2025
Application note Passing CISPR-25 Radiated and Conduction Emissions Using the TPS65035x-Q1 PDF | HTML Apr 13, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RZD) 22 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos