Home Interface USB ICs USB-C Power Delivery controllers
NEW

TPS25752A

ACTIVE

TPS25752A Source-only USB-C Power Delivery 3.2 controller

Product details

Function Type-C Internal power path 20 V 5 A, 5 V 3 A Power role Source Data role DFP, DRD, UFP Alternate mode No Dead battery support Yes External power-path control NFET Features 20-V CC pins, BC1.2, Moisture detection, Web-based GUI Rating Catalog Operating temperature range (°C) -40 to 125
Function Type-C Internal power path 20 V 5 A, 5 V 3 A Power role Source Data role DFP, DRD, UFP Alternate mode No Dead battery support Yes External power-path control NFET Features 20-V CC pins, BC1.2, Moisture detection, Web-based GUI Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RSM) 32 16 mm² (4 mm × 4 mm)
  • This device is certified by the USB-IF for PD3.2
  • Optimized for USB Type-C PD Source (DFP) power applications
    • Built in I2C control for TI DCDC controllers
    • Web-based GUI and pre-configured firmware
    • For a more extensive selection guide and getting started information, please refer to www.ti.com/usb-c
  • Programmable power supply (PPS) and adjustable voltage supply (AVS)
    • Supports PPS source
    • Standalone PPS source control TI DC/DC
    • Supports AVS source
  • Liquid detection
    • Measures directly at the Type-C connector
    • Integrated error handling and protection
  • Integrated fully managed power paths
    • Integrated 5V, 3A, and 36mΩ sourcing switch
    • Integrated undervoltage and overvoltage protection and current limiting for inrush current protection for the 5V/3A source power path
    • 26V tolerant CC pins for robust protection when connected to non-compliant devices
  • Additional features
    • 11 configurable GPIOs
    • BC1.2 charging support
    • 1 I2C controller port
    • 1 I2C target port
  • This device is certified by the USB-IF for PD3.2
  • Optimized for USB Type-C PD Source (DFP) power applications
    • Built in I2C control for TI DCDC controllers
    • Web-based GUI and pre-configured firmware
    • For a more extensive selection guide and getting started information, please refer to www.ti.com/usb-c
  • Programmable power supply (PPS) and adjustable voltage supply (AVS)
    • Supports PPS source
    • Standalone PPS source control TI DC/DC
    • Supports AVS source
  • Liquid detection
    • Measures directly at the Type-C connector
    • Integrated error handling and protection
  • Integrated fully managed power paths
    • Integrated 5V, 3A, and 36mΩ sourcing switch
    • Integrated undervoltage and overvoltage protection and current limiting for inrush current protection for the 5V/3A source power path
    • 26V tolerant CC pins for robust protection when connected to non-compliant devices
  • Additional features
    • 11 configurable GPIOs
    • BC1.2 charging support
    • 1 I2C controller port
    • 1 I2C target port

The TPS25752A is a highly integrated stand-alone USB Type-C and power delivery (PD) controller optimized for applications supporting USB-C PD power. The TPS25752A integrates fully managed power paths with robust protection for a complete USB-C PD application. The TPS25752A also integrates I2C control for DC/DC ICs for added ease of use and reduced time to market. The intuitive web based GUI asks the user a few simple questions on the applications needs using clear block diagrams and simple multiple-choice questions. As a result, the GUI creates the configuration image for the user’s application, reducing much of the complexity associated with USB PD applications.

The TPS25752A is a highly integrated stand-alone USB Type-C and power delivery (PD) controller optimized for applications supporting USB-C PD power. The TPS25752A integrates fully managed power paths with robust protection for a complete USB-C PD application. The TPS25752A also integrates I2C control for DC/DC ICs for added ease of use and reduced time to market. The intuitive web based GUI asks the user a few simple questions on the applications needs using clear block diagrams and simple multiple-choice questions. As a result, the GUI creates the configuration image for the user’s application, reducing much of the complexity associated with USB PD applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS25752A USB Type-C® and USB PD Controller With Integrated Power Switches Optimized for Source Power Applications datasheet PDF | HTML May 18, 2026
* User guide TPS25752A Technical Reference Manual (Rev. A) PDF | HTML Aug 5, 2026
EVM User's guide TPS25752A Evaluation Module User's Guide PDF | HTML Jun 15, 2026
User guide USBCPD Application Customization Tool User Guide PDF | HTML Jun 11, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS25752AEVM — TPS25752A evaluation module

The TPS25752AEVM evaluation module (EVM) supports single-port USB Type-C® and power delivery (PD) applications in the source-only capacity. The EVM allows the user to develop various power profiles and debug existing systems for the TPS25752A. The intuitive web-based GUI asks the user a few (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

USBCPD-APPLICATION-CUSTOMIZATION-TOOL — Application customization tool for TI USB-C® PD controllers

The USBCPD-APPLICATION-CUSTOMIZATION-TOOL enables application-specific device configuration and programming of certain USB Power Delivery controllers. The GUI is compatible with the corresponding hardware evaluation modules (EVMs) as well as custom hardware designs using the generated application (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RSM) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos