Home Power management Load switches
NEW

TPS2291L02

ACTIVE

Product details

Product type Load switches Current limit type None Vin (max) (V) 5.5 Vin (min) (V) 1.05 Imax (A) 2 Rating Catalog Features Inrush current control, Quick output discharge Number of channels 1 Quiescent current (Iq) (typ) (µA) 0.09 Shutdown current (ISD) (typ) (µA) 0.0016 Soft start Fixed Rise Time Ron (typ) (mΩ) 22 Operating temperature range (°C) -40 to 105
Product type Load switches Current limit type None Vin (max) (V) 5.5 Vin (min) (V) 1.05 Imax (A) 2 Rating Catalog Features Inrush current control, Quick output discharge Number of channels 1 Quiescent current (Iq) (typ) (µA) 0.09 Shutdown current (ISD) (typ) (µA) 0.0016 Soft start Fixed Rise Time Ron (typ) (mΩ) 22 Operating temperature range (°C) -40 to 105
DSBGA (YCJ) 4 0.374544 mm² (0.612 mm × 0.612 mm)
  • Integrated single channel load switch
  • Input operating voltage range (VIN): 1.05V – 5.5V
  • Low on-resistance (RON)
    • RON = 18.6mΩ (typical) at VIN ≥ 3.3V
    • RON = 20.1mΩ (typical) at VIN = 1.8V
    • RON = 23.3mΩ (typical) at VIN = 1.05V
  • Low power consumption:
    • ON state (IQ): 90nA (typical)
    • OFF state (ISD): 1.6nA (typical)
  • Maximum continuous current: 2A
  • Controlled turn-on time of 130µs
  • Quick output discharge (QOD): 235Ω (typical)
  • Thermal shutdown for self protection
  • Smart EN pin pulldown (RPD,EN):
    • EN ≥ VIH (ION): 25nA (maximum)
    • EN ≤ VIL (RPD,ON): 530kΩ (typical)
  • Ultra small wafer chip scale package
    • 0.616mm × 0.616mm, 0.35mm pitch, 0.35mm height DSBGA (YCJ)
  • ESD performance tested per JESD 22
    • 2kV HBM and 1kV CDM
  • Integrated single channel load switch
  • Input operating voltage range (VIN): 1.05V – 5.5V
  • Low on-resistance (RON)
    • RON = 18.6mΩ (typical) at VIN ≥ 3.3V
    • RON = 20.1mΩ (typical) at VIN = 1.8V
    • RON = 23.3mΩ (typical) at VIN = 1.05V
  • Low power consumption:
    • ON state (IQ): 90nA (typical)
    • OFF state (ISD): 1.6nA (typical)
  • Maximum continuous current: 2A
  • Controlled turn-on time of 130µs
  • Quick output discharge (QOD): 235Ω (typical)
  • Thermal shutdown for self protection
  • Smart EN pin pulldown (RPD,EN):
    • EN ≥ VIH (ION): 25nA (maximum)
    • EN ≤ VIL (RPD,ON): 530kΩ (typical)
  • Ultra small wafer chip scale package
    • 0.616mm × 0.616mm, 0.35mm pitch, 0.35mm height DSBGA (YCJ)
  • ESD performance tested per JESD 22
    • 2kV HBM and 1kV CDM

The EN pin controls the state of the switch. The EN pin is compatible with standard GPIO logic threshold so the device is useable in a wide variety of applications. When power is first applied to VIN, a Smart Pulldown is used to keep the EN pin from floating until the system sequencing is complete. After the EN pin is deliberately driven high (≥ VIH), the Smart Pulldown is disconnected to prevent unnecessary power loss. See the below table when the EN Pin Smart Pulldown is active.

The EN pin controls the state of the switch. The EN pin is compatible with standard GPIO logic threshold so the device is useable in a wide variety of applications. When power is first applied to VIN, a Smart Pulldown is used to keep the EN pin from floating until the system sequencing is complete. After the EN pin is deliberately driven high (≥ VIH), the Smart Pulldown is disconnected to prevent unnecessary power loss. See the below table when the EN Pin Smart Pulldown is active.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS2291L02 5.5V, 2A, 22mΩ Load Switch with 90nA IQ and Quick Output Discharge datasheet (Rev. A) PDF | HTML Jun 9, 2026
Certificate TPS2291L02-EVM EU Declaration of Conformity (DoC) Sep 22, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2291L02-EVM — TPS2291L02 evaluation module

The TPS2291L02 evaluation module (EVM) is a printed circuit board (PCB) containing the TPS2291L02 load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low-resistance pathway into and out of the (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
DSBGA (YCJ) 4 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos