Home Power management High-side switches & controllers Smart eFuse high-side switches
NEW

TPS12S24F-Q1

PREVIEW

Product details

FET External Number of channels 2 Rating Automotive Operating voltage (max) (V) 80 Operating voltage (min) (V) 3.5 Features Adjustable current limit, Bidirectional, Current monitoring, Fault Diagnostic, I2T, Overtemperature protection, Precharge FET driver, Reverse polarity protection, SPI, Second Gate Drive, Short-circuit protection, UVLO Current sense accuracy +/-2% at 30-mV VSNS Operating temperature range (°C) -40 to 125
FET External Number of channels 2 Rating Automotive Operating voltage (max) (V) 80 Operating voltage (min) (V) 3.5 Features Adjustable current limit, Bidirectional, Current monitoring, Fault Diagnostic, I2T, Overtemperature protection, Precharge FET driver, Reverse polarity protection, SPI, Second Gate Drive, Short-circuit protection, UVLO Current sense accuracy +/-2% at 30-mV VSNS Operating temperature range (°C) -40 to 125
UNKNOWN (RHB) 30 See data sheet

  • AEC-Q100 automotive qualified for grade 1 temperature
  • 3.5V to 70V input range (80V absolute maximum)
  • Dual-channel SPI controlled smart high-side switch controller
  • Low IQ = 40µA in low power mode
  • Dual gate drive: GATEx: 0.5A source and 2A sink
  • Integrated bypass switch capable to support 780mA continuous load current

  • User programmable EEPROM with Limphome mode
  • SPI configurable mode to drive capacitive loads
  • Fast transition (7.5µs) from low power mode to active mode using adjustable load wakeup threshold with FLT/WAKE indication
  • Accurate analog current monitor output (VIMONx): ±2% at 30mV VSNS
  • Robust integrated protection:
    • Programmable Bi-I2T wire harness protection

    • Adjustable Bi-SCP (short-circuit) protection
    • NTC based external FET overtemperature protection
    • External FET adjustable VDS overvoltage protection

    • Controller overtemperature warning
    • Protection against reverse battery events down to –65V
    • Automatic shut off on loss of battery and ground
    • Adjustable undervoltage lockout and overvoltage protection
  • Digital sense output with integarted ADC can be configured to measure:
    • Bi-directional load current sense
    • Input and output supply voltage

    • External FET temperature
    • Controller temperature

    • External FET Drain to source voltage

  • Provides fault diagnostics through SPI interface and indication via FLT/WAKE pin
    • Detection of open load and short-to-battery or FET short

  • AEC-Q100 automotive qualified for grade 1 temperature
  • 3.5V to 70V input range (80V absolute maximum)
  • Dual-channel SPI controlled smart high-side switch controller
  • Low IQ = 40µA in low power mode
  • Dual gate drive: GATEx: 0.5A source and 2A sink
  • Integrated bypass switch capable to support 780mA continuous load current

  • User programmable EEPROM with Limphome mode
  • SPI configurable mode to drive capacitive loads
  • Fast transition (7.5µs) from low power mode to active mode using adjustable load wakeup threshold with FLT/WAKE indication
  • Accurate analog current monitor output (VIMONx): ±2% at 30mV VSNS
  • Robust integrated protection:
    • Programmable Bi-I2T wire harness protection

    • Adjustable Bi-SCP (short-circuit) protection
    • NTC based external FET overtemperature protection
    • External FET adjustable VDS overvoltage protection

    • Controller overtemperature warning
    • Protection against reverse battery events down to –65V
    • Automatic shut off on loss of battery and ground
    • Adjustable undervoltage lockout and overvoltage protection
  • Digital sense output with integarted ADC can be configured to measure:
    • Bi-directional load current sense
    • Input and output supply voltage

    • External FET temperature
    • Controller temperature

    • External FET Drain to source voltage

  • Provides fault diagnostics through SPI interface and indication via FLT/WAKE pin
    • Detection of open load and short-to-battery or FET short

TPS12S24F-Q1 is a family of low IQ smart dual high side drivers with protection and diagnostics. With wide operating voltage range of 3.5V to 70V and a 80V absolute maximum rating the device is suitable for 12V, 24V, and 48V automotive system designs.

It has two integrated gate drives with 0.5A source and 2A sink (GATEx). In low power mode, the integrated low power path is kept ON and the main FETs are turned OFF with IQ of 35µA (typ). The device automatically switches to the active mode with main FETs (GATEx) ON when load current exceeds configurable load wakeup threshold and asserts FLT/WAKE low as wakeup indication to the MCU. Further, the device also includes various capacitive charging modes which can configured over SPI.

Diagnostics features include a digital bi-directional current with adjustable Bi-I2T based overcurrent and Bi-short circuit protection using an external RSNS resistor, output voltage, input voltage, FET temperature sense, controller temperature and FET VDS sense that can be read over the SPI serial interface to diagnosis external FET and load failures.

The TPS12S24F-Q1 is available in 30-pin VQFN package.

TPS12S24F-Q1 is a family of low IQ smart dual high side drivers with protection and diagnostics. With wide operating voltage range of 3.5V to 70V and a 80V absolute maximum rating the device is suitable for 12V, 24V, and 48V automotive system designs.

It has two integrated gate drives with 0.5A source and 2A sink (GATEx). In low power mode, the integrated low power path is kept ON and the main FETs are turned OFF with IQ of 35µA (typ). The device automatically switches to the active mode with main FETs (GATEx) ON when load current exceeds configurable load wakeup threshold and asserts FLT/WAKE low as wakeup indication to the MCU. Further, the device also includes various capacitive charging modes which can configured over SPI.

Diagnostics features include a digital bi-directional current with adjustable Bi-I2T based overcurrent and Bi-short circuit protection using an external RSNS resistor, output voltage, input voltage, FET temperature sense, controller temperature and FET VDS sense that can be read over the SPI serial interface to diagnosis external FET and load failures.

The TPS12S24F-Q1 is available in 30-pin VQFN package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS12S24F-Q1 80V, Low IQ Automotive Dual High Side Switch Controller With Low Power Mode, Load Wakeup, I2T, SPI and Diagnostics datasheet PDF | HTML Aug 25, 2026
Product overview TPS12S24F-Q1: TI’s Flagship High-Side Switch Controller PDF | HTML Aug 21, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS12S24FQ1EVM — TPS12S24F-Q1 evaluation module

The TPS12SxxF EVM showcases and evaluates features of the smart fuse high-side switch controller portfolio from Texas Instruments. The EVM is designed to work for each variant TPS12S13F, TPS12S23F, TPS12S14F, and TPS12S24F, enabling the use of a single host EVM for a variety of different high-side (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

HSSC-SMART-GUI — Configuration tool for the TPS12SxxF EVM and TI's smart fuse high-side switches and controllers

This software allows the user to configure and monitor diagnostics for the TPS12SxxF evaluation module family. Device settings, diagnostics, and configuration can be read, changed, and manipulated via this software.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
UNKNOWN (RHB) 30 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos