TPD4E1U06-G4

ACTIVE

Product details

Rating Catalog Operating temperature range (°C) to
Rating Catalog Operating temperature range (°C) to
SOT-SC70 (DCK) 3 4.2 mm² (2 mm × 2.1 mm)
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±15kV Contact Discharge
    • ±15kV Air-Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80A (5/50ns)
  • IEC 61000-4-5 Surge Protection
    • 3A (8/20µs)
  • IO Capacitance 0.8pF (Typical)
  • DC Breakdown Voltage 6.5V (Minimum)
  • Ultra Low Leakage Current 10nA (Maximum)
  • Low ESD Clamping Voltage
  • Industrial Temperature Range: –40°C to +125°C
  • Small, Easy-to-Route DCK, and DBV Package
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±15kV Contact Discharge
    • ±15kV Air-Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80A (5/50ns)
  • IEC 61000-4-5 Surge Protection
    • 3A (8/20µs)
  • IO Capacitance 0.8pF (Typical)
  • DC Breakdown Voltage 6.5V (Minimum)
  • Ultra Low Leakage Current 10nA (Maximum)
  • Low ESD Clamping Voltage
  • Industrial Temperature Range: –40°C to +125°C
  • Small, Easy-to-Route DCK, and DBV Package

The TPD4E1U06 is a quad-channel unidirectional Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode with ultra low capacitance. This device can dissipate ESD strikes above the maximum level specified by the IEC 61000-4-2 international standard. The 0.8pF line capacitance makes it an excellent choice for a wide range of applications. Typical application areas include HDMI, USB2.0, MHL, and DisplayPort.

The TPD4E1U06 is a quad-channel unidirectional Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode with ultra low capacitance. This device can dissipate ESD strikes above the maximum level specified by the IEC 61000-4-2 international standard. The 0.8pF line capacitance makes it an excellent choice for a wide range of applications. Typical application areas include HDMI, USB2.0, MHL, and DisplayPort.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPD4E1U06 Quad-Channel, High-Speed ESD Protection Device datasheet (Rev. E) PDF | HTML Oct 20, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 3 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos