NEW

TLV785

ACTIVE

500mA high-PSRR low-Iq low-dropout regulator with enable

Product details

Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 1.4 Iout (max) (A) 0.5 Output options Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 0.6 Fixed output options (V) 3.3 Noise (µVrms) 90 PSRR at 100 KHz (dB) 56 Iq (typ) (mA) 0.08 Features Enable, Output discharge Thermal resistance θJA (°C/W) 242 Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 350 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 1.4 Iout (max) (A) 0.5 Output options Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 0.6 Fixed output options (V) 3.3 Noise (µVrms) 90 PSRR at 100 KHz (dB) 56 Iq (typ) (mA) 0.08 Features Enable, Output discharge Thermal resistance θJA (°C/W) 242 Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 350 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • High PSRR: 60dB (1kHz)
  • VIN range: 1.4V to 5.5V
  • Fixed output voltage range: 0.6V to 3.3V
  • Output voltage accuracy: 2%
  • Low dropout voltage:
    • 400mV (max) at 500mA (3.3VOUT)
  • Foldback current limit
  • Active output pulldown resistor
  • Package:
    • 5-pin SOT-23 (DBV)
  • High PSRR: 60dB (1kHz)
  • VIN range: 1.4V to 5.5V
  • Fixed output voltage range: 0.6V to 3.3V
  • Output voltage accuracy: 2%
  • Low dropout voltage:
    • 400mV (max) at 500mA (3.3VOUT)
  • Foldback current limit
  • Active output pulldown resistor
  • Package:
    • 5-pin SOT-23 (DBV)

The TLV785 is a small, low-dropout (LDO) linear regulator that sources 500mA of output current. This LDO provides a voltage source with high PSRR and load and line transient performance that meets the requirements for a variety of circuits. The TLV785 has a 1.4V to 5.5V input voltage range and a 0.6V to 3.3V output voltage range. This flexibility makes the device useful for multiple applications.

The TLV785 features an internal soft-start circuit to avoid excessive inrush current, thus minimizing the input voltage drop during start-up. An active pulldown circuit quickly discharges the output when the LDO is disabled and provides a known start-up state. The EN input allows an external logic signal to enable or disable the regulated output. The LDO is stable with small ceramic capacitors, allowing for a small overall package size. The operating junction temperature range is from −40°C to +125°C. This LDO is available in a standard SOT-23 (DBV) package.

The TLV785 is a small, low-dropout (LDO) linear regulator that sources 500mA of output current. This LDO provides a voltage source with high PSRR and load and line transient performance that meets the requirements for a variety of circuits. The TLV785 has a 1.4V to 5.5V input voltage range and a 0.6V to 3.3V output voltage range. This flexibility makes the device useful for multiple applications.

The TLV785 features an internal soft-start circuit to avoid excessive inrush current, thus minimizing the input voltage drop during start-up. An active pulldown circuit quickly discharges the output when the LDO is disabled and provides a known start-up state. The EN input allows an external logic signal to enable or disable the regulated output. The LDO is stable with small ceramic capacitors, allowing for a small overall package size. The operating junction temperature range is from −40°C to +125°C. This LDO is available in a standard SOT-23 (DBV) package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TLV785 Lowest-Cost, 500mA, High-PSRR, Fixed, SOT23-5, Low-Dropout Regulator datasheet (Rev. B) PDF | HTML 18 Aug 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos