Product details

Number of channels 2 Output type Open-drain, Push-Pull Propagation delay time (µs) 0.6 Vs (max) (V) 3.465 Vs (min) (V) 3.135 Rating Catalog Features Hysteresis, Internal Reference Iq per channel (typ) (mA) 0.00195 Rail-to-rail In Operating temperature range (°C) -25 to 105 VICR (max) (V) 3.465 VICR (min) (V) 0
Number of channels 2 Output type Open-drain, Push-Pull Propagation delay time (µs) 0.6 Vs (max) (V) 3.465 Vs (min) (V) 3.135 Rating Catalog Features Hysteresis, Internal Reference Iq per channel (typ) (mA) 0.00195 Rail-to-rail In Operating temperature range (°C) -25 to 105 VICR (max) (V) 3.465 VICR (min) (V) 0
DSBGA (YBJ) 9 1.44 mm² (1.2 mm × 1.2 mm)
  • Compliant with OSFP and OSFP-XD MSAs
  • Precision integrated resistors
  • Integrated reference
  • Dual comparators
    • M_RSTn: Open-drain output
    • M_LPWn: Push-pull output
    • Internal hysteresis
  • Integrated clock buffer (TLV6723 and TLV6724)
  • Known start-up conditions
  • Separate host and module supplies:
    • H_VCC: 3.135V to 3.465V
    • M_VCC: 1.1V to H_VCC
  • -25°C to 105°C operating temperature range
  • Small size package:
    • 1.2mm x 1.2mm DSBGA-9 (YBJ)
  • Compliant with OSFP and OSFP-XD MSAs
  • Precision integrated resistors
  • Integrated reference
  • Dual comparators
    • M_RSTn: Open-drain output
    • M_LPWn: Push-pull output
    • Internal hysteresis
  • Integrated clock buffer (TLV6723 and TLV6724)
  • Known start-up conditions
  • Separate host and module supplies:
    • H_VCC: 3.135V to 3.465V
    • M_VCC: 1.1V to H_VCC
  • -25°C to 105°C operating temperature range
  • Small size package:
    • 1.2mm x 1.2mm DSBGA-9 (YBJ)

The TLV672x are a family of devices that fully integrates the module-side INT/RSTn and LPWn/PRSn(/ePPS) circuits as defined by the OSFP and OSFP-XD MSAs. The TLV672x integrates all devices and passives for the INT/RSTn and LPWn/PRsn(/ePPS) circuits into a small-size 1.2mm x 1.2mm DSBGA-9 package. This makes the TLV672x well-suited for space-critical OSFP and OSFP-XD module designs.

The TLV672x contains integrated resistors and voltage reference that are factory-trimmed per the specifications of the OSFP and OSFP-XD MSAs, making sure that the host-to-module interface voltages and comparator switching thresholds are within the proper voltage zones.

The M_LPWn comparator within the TLV672x has a push-pull output that is capable of being powered by a separate voltage supply (M_VCC). This allows for level-shifting of host-to-module logic levels without the need of a discrete pull-up resistor. The M_RSTn comparator within the TLV672x has an open-drain output allowing for easy OR-ing of multiple reset signal drivers.

The TLV6723 and TLV6724 have an integrated clock buffer that can support an embedded pulse-per-second or reference clock signal up to 156.25MHz as defined on the OSFP-XD MSA. Whenever the M_LPWn signal is low (asserted true), the integrated clock buffer on the TLV6723 enters a self-shutdown mode, lowering the quiescent current and saving power.

The TLV672x are a family of devices that fully integrates the module-side INT/RSTn and LPWn/PRSn(/ePPS) circuits as defined by the OSFP and OSFP-XD MSAs. The TLV672x integrates all devices and passives for the INT/RSTn and LPWn/PRsn(/ePPS) circuits into a small-size 1.2mm x 1.2mm DSBGA-9 package. This makes the TLV672x well-suited for space-critical OSFP and OSFP-XD module designs.

The TLV672x contains integrated resistors and voltage reference that are factory-trimmed per the specifications of the OSFP and OSFP-XD MSAs, making sure that the host-to-module interface voltages and comparator switching thresholds are within the proper voltage zones.

The M_LPWn comparator within the TLV672x has a push-pull output that is capable of being powered by a separate voltage supply (M_VCC). This allows for level-shifting of host-to-module logic levels without the need of a discrete pull-up resistor. The M_RSTn comparator within the TLV672x has an open-drain output allowing for easy OR-ing of multiple reset signal drivers.

The TLV6723 and TLV6724 have an integrated clock buffer that can support an embedded pulse-per-second or reference clock signal up to 156.25MHz as defined on the OSFP-XD MSA. Whenever the M_LPWn signal is low (asserted true), the integrated clock buffer on the TLV6723 enters a self-shutdown mode, lowering the quiescent current and saving power.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLV672x OSFP/OSFP-XD Module Low-Speed Signals Controller with ePPS Support datasheet PDF | HTML Dec 22, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV672XEVM — TLV672x evaluation module

The TLV672X evaluation module (EVM) is a platform to evaluate the main features of the TLV6722. The TLV6722 device integrates the OSFP module-side INT/RSTn and LPWn/PRSn circuits into a smallsize DSBGA-9 (YBJ) package. The TLV672XEVM supports OSFP host-side components to demonstrate in-application (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV6722 PSpice Model

SNOM824.ZIP (111 KB) - PSpice model
Supported products & hardware
Simulation model

TLV6722 TINA-TI Model

SNOM823.ZIP (6 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBJ) 9 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos