Product details

Number of channels 1 Output type CML Propagation delay time (µs) 0.000125 Vs (max) (V) 5.25 Vs (min) (V) 3.1 Rating Catalog Features Adjustable Hysteresis, Latch, Split-supply Iq per channel (typ) (mA) 53 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 15000 VICR (max) (V) 5.45 VICR (min) (V) 2.9
Number of channels 1 Output type CML Propagation delay time (µs) 0.000125 Vs (max) (V) 5.25 Vs (min) (V) 3.1 Rating Catalog Features Adjustable Hysteresis, Latch, Split-supply Iq per channel (typ) (mA) 53 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 15000 VICR (max) (V) 5.45 VICR (min) (V) 2.9
WQFN (RTE) 16 9 mm² (3 mm × 3 mm)
  • Low propagation delay: 125ps
  • Low overdrive dispersion: 5ps
  • Quiescent current: 53mA
  • High toggle frequency: 10GHz / 20Gbps
  • Narrow pulse width detection capability: 60ps
  • CML output
  • Separate input and output supplies
  • Single supply voltage: 3.1V to 5.25V
  • Low input offset voltage: ±1mV
  • On-chip terminations at both input pins
  • Resistor programmable hysteresis
  • Differential latch control
  • Low propagation delay: 125ps
  • Low overdrive dispersion: 5ps
  • Quiescent current: 53mA
  • High toggle frequency: 10GHz / 20Gbps
  • Narrow pulse width detection capability: 60ps
  • CML output
  • Separate input and output supplies
  • Single supply voltage: 3.1V to 5.25V
  • Low input offset voltage: ±1mV
  • On-chip terminations at both input pins
  • Resistor programmable hysteresis
  • Differential latch control

The TLV3901 is a 125ps high speed comparator with a wide power supply range and a high toggle frequency of 10GHz. Along with an operating supply voltage range of 3.1V to 5.25V, the TLV3901 comes in an industry-standard small packages, making this comparator well suited for Time-of-Flight (ToF) applications such as LIDAR, differential line receivers, and test and measurement systems.

The TLV3901 has a strong input overdrive performance of 5ps and narrow pulse width capabilities of just 60ps. In addition to excellent performance specifications, the TLV3901 offers optional 50Ω on-chip termination resistors at both inputs along with latching function and programmable hysteresis features.

The Current-Mode-Logic (CML) output of the TLV3901 helps increase data throughput and optimizes power consumption. Likewise, the complementary outputs help to reduce EMI by suppressing common mode noise on each output. The CML output is designed to drive and interface directly with other devices that accept a standard CML input, such as most FPGAs and CPUs downstream in an application.

The TLV3901 is available in a 16-pin WQFN package which is desirable for space sensitive applications such as an optical sensor module.

The TLV3901 is a 125ps high speed comparator with a wide power supply range and a high toggle frequency of 10GHz. Along with an operating supply voltage range of 3.1V to 5.25V, the TLV3901 comes in an industry-standard small packages, making this comparator well suited for Time-of-Flight (ToF) applications such as LIDAR, differential line receivers, and test and measurement systems.

The TLV3901 has a strong input overdrive performance of 5ps and narrow pulse width capabilities of just 60ps. In addition to excellent performance specifications, the TLV3901 offers optional 50Ω on-chip termination resistors at both inputs along with latching function and programmable hysteresis features.

The Current-Mode-Logic (CML) output of the TLV3901 helps increase data throughput and optimizes power consumption. Likewise, the complementary outputs help to reduce EMI by suppressing common mode noise on each output. The CML output is designed to drive and interface directly with other devices that accept a standard CML input, such as most FPGAs and CPUs downstream in an application.

The TLV3901 is available in a 16-pin WQFN package which is desirable for space sensitive applications such as an optical sensor module.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TLV3901 125ps High-Speed RRI Comparator With CML Output datasheet (Rev. A) PDF | HTML Dec 22, 2025
Product overview Improving the Performance of Test and Measurement Equipment with High-Speed Comparators (Rev. B) PDF | HTML Jul 24, 2026
Product overview Enhancing Accuracy and Narrow Pulse Detection in Automotive and Industrial LiDAR with LVDS Comparators (Rev. B) PDF | HTML Jul 24, 2026
Certificate TLV3901 EU Declaration of Conformity (DoC) Aug 11, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV3901EVM — TLV3901 evaluation module

The TLV3901EVM is an evaluation board designed to evaluate the high-speed, single channel TLV3901 comparator. The TLV3901EVM has layout options intended to simply evaluate timing performance with different measurement tools. The output of the TLV3901 is designed with Current Mode Logic (CML), (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV3901 PSpice Transient Model

SNOM822.ZIP (58 KB) - PSpice model
Supported products & hardware
Simulation model

TLV3901 TINA-TI SPICE Model

SNOM821.ZIP (12 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos