TLIN4029A-Q1

ACTIVE

Local interconnect network (LIN) transceiver with dominant state timeout and ±70V fault protection

TLIN4029A-Q1

ACTIVE

Product details

Protocols LIN Number of channels 1 Bus fault voltage (V) -70 to 70 Signaling rate (max) (bps) 20000 Rating Automotive
Protocols LIN Number of channels 1 Bus fault voltage (V) -70 to 70 Signaling rate (max) (bps) 20000 Rating Automotive
VSON (DRB) 8 9 mm² (3 mm × 3 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • AEC-Q100 Qualified for automotive applications
  • Compliant with LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2 A and ISO 17987–4 electrical physical layer (EPL) specification
  • Conforms to SAE J2602-1 LIN network for vehicle applications
  • Functional Safety-Capable
  • Supports 12V LIN and 24V LIN applications
  • Expanded bus fault protection range to support 48V systems
  • LIN transmit data rate up to 20kbps
  • LIN receive data rate up to 100kbps
  • Wide operational supply voltage range: 4V to 48V
  • Sleep mode: ultra-low current consumption allows wake-up event from:
    • LIN bus
    • Local wake up through EN
  • Power up and down glitch free operation on LIN bus and RXD output
  • Protection features:
    • ±70V LIN bus fault tolerant
    • Under voltage protection on VSUP
    • TXD Dominant time out protection (DTO)
    • Thermal shutdown protection
    • Unpowered node or ground disconnection failsafe at system level.
  • Available in SOIC (8) and leadless VSON (8) with wettable flanks
  • AEC-Q100 Qualified for automotive applications
  • Compliant with LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2 A and ISO 17987–4 electrical physical layer (EPL) specification
  • Conforms to SAE J2602-1 LIN network for vehicle applications
  • Functional Safety-Capable
  • Supports 12V LIN and 24V LIN applications
  • Expanded bus fault protection range to support 48V systems
  • LIN transmit data rate up to 20kbps
  • LIN receive data rate up to 100kbps
  • Wide operational supply voltage range: 4V to 48V
  • Sleep mode: ultra-low current consumption allows wake-up event from:
    • LIN bus
    • Local wake up through EN
  • Power up and down glitch free operation on LIN bus and RXD output
  • Protection features:
    • ±70V LIN bus fault tolerant
    • Under voltage protection on VSUP
    • TXD Dominant time out protection (DTO)
    • Thermal shutdown protection
    • Unpowered node or ground disconnection failsafe at system level.
  • Available in SOIC (8) and leadless VSON (8) with wettable flanks

The TLIN4029A-Q1 is a local interconnect network (LIN) physical layer transceiver with integrated wake-up and protection features, compliant with LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2 A and ISO 17987–4 standards. LIN is a single-wire bidirectional bus typically used for in-vehicle networks using data rates up to 20kbps. The TLIN4029A-Q1 is designed to support 12V LIN and 24V LIN applications with wider operating voltage and extended ±70V bus-fault protection.

The LIN receiver supports data rates up to 100kbps for faster in-line programming. The TLIN4029A-Q1 converts the data stream on the TXD input into a LIN bus signal using a current-limited wave-shaping driver which reduces electromagnetic emissions (EME). The receiver converts the data stream to logic level signals that are sent to the microprocessor through the open-drain RXD pin. Ultra-low current consumption is possible using the sleep mode which allows wake-up via LIN bus or EN pin.

The TLIN4029A-Q1 integrates a resistor for LIN responder node applications, ESD protection, and fault protection which allow for a reduced amount of external components in the applications. The device prevents back-feed current through LIN to the supply input in case of a ground shift or supply voltage disconnection. The TLIN4029A-Q1 also includes undervoltage detection, temperature shutdown protection, and loss-of-ground protection.

The TLIN4029A-Q1 is a local interconnect network (LIN) physical layer transceiver with integrated wake-up and protection features, compliant with LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2 A and ISO 17987–4 standards. LIN is a single-wire bidirectional bus typically used for in-vehicle networks using data rates up to 20kbps. The TLIN4029A-Q1 is designed to support 12V LIN and 24V LIN applications with wider operating voltage and extended ±70V bus-fault protection.

The LIN receiver supports data rates up to 100kbps for faster in-line programming. The TLIN4029A-Q1 converts the data stream on the TXD input into a LIN bus signal using a current-limited wave-shaping driver which reduces electromagnetic emissions (EME). The receiver converts the data stream to logic level signals that are sent to the microprocessor through the open-drain RXD pin. Ultra-low current consumption is possible using the sleep mode which allows wake-up via LIN bus or EN pin.

The TLIN4029A-Q1 integrates a resistor for LIN responder node applications, ESD protection, and fault protection which allow for a reduced amount of external components in the applications. The device prevents back-feed current through LIN to the supply input in case of a ground shift or supply voltage disconnection. The TLIN4029A-Q1 also includes undervoltage detection, temperature shutdown protection, and loss-of-ground protection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TLIN1029A-Q1 ACTIVE TLIN1029A-Q1 Local Interconnect Network (LIN) Transceiver with Dominant State Timeout Optimized for 12-V battery support
TLIN2029A-Q1 ACTIVE Fault protected local interconnect network (LIN) transceiver with dominant state timeout Optimized for 24-V battery support

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TLIN4029A-Q1 Automotive LIN Transceiver with Dominant State Timeout and Extended Fault Protection datasheet Aug 7, 2025
Application brief Automotive Smart Actuators PDF | HTML May 20, 2026
White paper Design Considerations for 48V Automotive Body Motor Applications PDF | HTML Feb 17, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference design

TIDA-020101 — Automotive 48V 300W HVAC pump, blower and fan reference design

This reference design demonstrates a 48V, 300W peak smart motor brushless direct current (BLDC) implementation. The discrete approach enables compact and flexible form factors with diameters as small as 55mm. The design maintains low power sleep modes of less than 100µA. The design leverages TI (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSON (DRB) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos