Home Power management LED drivers Automotive LED drivers
NEW

TLC69697-Q1

ACTIVE

Automotive Connectivity IC for interactive signal display TLC6962x/3x-Q1 LED drivers

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Features AEC Q100, CRC, Fault output, Oscillator
Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Features AEC Q100, CRC, Fault output, Oscillator
SOT-23-THN (DYY) 14 13.692 mm² (4.2 mm × 3.26 mm)
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient temperature
    • Device HBM classification level H2
    • Device CDM classification level C5
  • Operating voltage VCC range: 2.7V to 5.5V
  • Control interface options
    • UART serial communication
      • Data transfer up to 4MHz
      • Support of 4 peripherals on one bus
      • CAN transceiver compatible
  • LED driver SPI controller
    • Data transfer rate up to 6.6MHz
    • Programmable clock jitter for EMI enhancement
  • Protection and diagnostics
    • Open-drain FAULT pin
    • UART communication loss detection
    • CRC for communication
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient temperature
    • Device HBM classification level H2
    • Device CDM classification level C5
  • Operating voltage VCC range: 2.7V to 5.5V
  • Control interface options
    • UART serial communication
      • Data transfer up to 4MHz
      • Support of 4 peripherals on one bus
      • CAN transceiver compatible
  • LED driver SPI controller
    • Data transfer rate up to 6.6MHz
    • Programmable clock jitter for EMI enhancement
  • Protection and diagnostics
    • Open-drain FAULT pin
    • UART communication loss detection
    • CRC for communication

The TLC69697-Q1 UART-compatible connectivity enables TLC696[2|3][0|1|2|4|5|7|8]-Q1 device family to be controlled using a single UART controller. The device features an internal oscillator to generate the clock required for the SPI of the TLC696[2|3][0|1|2|4|5|7|8]-Q1 device family. The transmitted data is aligned to the clock to maintain the timing requirements of the Serial Peripheral Interface (SPI).

The TLC69697-Q1 UART-compatible connectivity enables TLC696[2|3][0|1|2|4|5|7|8]-Q1 device family to be controlled using a single UART controller. The device features an internal oscillator to generate the clock required for the SPI of the TLC696[2|3][0|1|2|4|5|7|8]-Q1 device family. The transmitted data is aligned to the clock to maintain the timing requirements of the Serial Peripheral Interface (SPI).

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLC69697-Q1 Automotive UART-Compatible Connectivity for TLC696[2|3][0|1|2|4|5|7|8]-Q1 Device Family datasheet PDF | HTML Feb 9, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLC69698Q1EVM — TLC69698-Q1 evaluation module

The TLC69698-Q1 provides connectivity between Cascaded Serial Interface (CSI) and Serial Peripheral Interface (SPI), or universal asynchronous receiver-transmitter (UART) for the TLC696xx-Q1 device family. Throughout this document, TLC696xxQ1 refers to the TLC69623-Q1,TLC69626-Q1, TLC69629-Q1, (...)
Supported products & hardware
Driver or library

TLC6962X-TLC6963X-DESIGN — Design resources for TLC6962x/TLC6963x family

Design resources for TLC6962x/TLC6963x family
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos