Home Power management LED drivers Automotive LED drivers
NEW

TLC69621-Q1

ACTIVE

Automotive, 8-channel local-dimming backlight LED driver

Product details

Number of channels 8 Topology Current Sink Rating Automotive TI functional safety category Functional Safety-Compliant Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 5.5 Features Adjacent-Pin Short Detection, CRC, Hybrid Dimming/Phase Shift, LED Open Detection, LED Short Detection, LED Short to Ground Detection, Local dimming
Number of channels 8 Topology Current Sink Rating Automotive TI functional safety category Functional Safety-Compliant Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 5.5 Features Adjacent-Pin Short Detection, CRC, Hybrid Dimming/Phase Shift, LED Open Detection, LED Short Detection, LED Short to Ground Detection, Local dimming
SOT-23-THN (DYY) 16 8.4 mm² (4.2 mm × 2 mm)
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM classification level H1C
    • Device CDM classification level C4B
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • 8 integrated current sinks
    • Programmable 16-bit PWM / Hybrid dimming
    • Programmable 7-bit analog dot correction (DC)
    • Maximum output current / voltage: 60mA / 16V
  • Integrated 33MHz oscillator
    • 16-bit PWM output in 500Hz
    • >20KHz refresh rate with enhanced spectrum (ES) PWM
  • High speed communication
    • Serial peripheral interface (SPI)
    • Data rates up to 17Mbps
  • Power efficiency optimization
    • Adaptive headroom voltage control (AHVC)
    • Device power save mode (PSM)
  • EMI mitigation
    • Interface: programmable buffer driving capability
    • Current sinks: phase shifting / spread spectrum
  • Protection and Diagnostic
    • LED: open / short detection / health check
    • Current sink: adjacent-pin short / health check
    • Interface: CRC / command error / time-out error
    • Device: under voltage / ISET out of range / thermal shutdown
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM classification level H1C
    • Device CDM classification level C4B
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • 8 integrated current sinks
    • Programmable 16-bit PWM / Hybrid dimming
    • Programmable 7-bit analog dot correction (DC)
    • Maximum output current / voltage: 60mA / 16V
  • Integrated 33MHz oscillator
    • 16-bit PWM output in 500Hz
    • >20KHz refresh rate with enhanced spectrum (ES) PWM
  • High speed communication
    • Serial peripheral interface (SPI)
    • Data rates up to 17Mbps
  • Power efficiency optimization
    • Adaptive headroom voltage control (AHVC)
    • Device power save mode (PSM)
  • EMI mitigation
    • Interface: programmable buffer driving capability
    • Current sinks: phase shifting / spread spectrum
  • Protection and Diagnostic
    • LED: open / short detection / health check
    • Current sink: adjacent-pin short / health check
    • Interface: CRC / command error / time-out error
    • Device: under voltage / ISET out of range / thermal shutdown

The TLC69621-Q1 is a LED driver with 8 constant current sink channels which could provide up to 16-bit individual pixel-level LED PWM control. The additional 7-bit dot correction (DC) is also implemented to each channel to control peak current. Each device shares data stream by serial peripheral interface (SPI) which supports up to 511 devices connection. The interface is software compatible with LED drivers in the same group which can be applied to different application scenarios based on LED current and total LED number.

To optimize overall systematic power efficiency, the device is equipped with adaptive headroom voltage control (AHVC) scheme to optimize headroom voltage across each channel and device. Only the OUT7 pin from the last device of daisy chain is required to be programmed as FB pin to optimize LED supply voltage from DC/DC.

The TLC69621-Q1 is equipped diagnostics for LED, current sink, communication and device.

The TLC69621-Q1 is a LED driver with 8 constant current sink channels which could provide up to 16-bit individual pixel-level LED PWM control. The additional 7-bit dot correction (DC) is also implemented to each channel to control peak current. Each device shares data stream by serial peripheral interface (SPI) which supports up to 511 devices connection. The interface is software compatible with LED drivers in the same group which can be applied to different application scenarios based on LED current and total LED number.

To optimize overall systematic power efficiency, the device is equipped with adaptive headroom voltage control (AHVC) scheme to optimize headroom voltage across each channel and device. Only the OUT7 pin from the last device of daisy chain is required to be programmed as FB pin to optimize LED supply voltage from DC/DC.

The TLC69621-Q1 is equipped diagnostics for LED, current sink, communication and device.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLC69621-Q1 Automotive 60mA , 8-Channel LED Driver with Integrated Oscillator datasheet PDF | HTML Mar 25, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

TLC6962X-TLC6963X-DESIGN — Design resources for TLC6962x/TLC6963x family

Design resources for TLC6962x/TLC6963x family
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos