NEW

TCAN943-Q1

PREVIEW

Automotive CAN transceiver with wake, inhibit and sleep mode

Product details

Architecture 12V Bus fault voltage (V) -40 to 40 Protocols CAN, CAN FD Signaling rate (max) (Mbps) 5 Number of channels 1 Rating Automotive, Catalog
Architecture 12V Bus fault voltage (V) -40 to 40 Protocols CAN, CAN FD Signaling rate (max) (Mbps) 5 Number of channels 1 Rating Automotive, Catalog
SOIC (D) 14 51.9 mm² 8.65 x 6 SOT-23-THN (DYY) 14 13.692 mm² 4.2 x 3.26 VSON (DMT) 14 13.5 mm² 4.5 x 3
  • AEC Q100 Qualified for automotive applications
  • Functional Safety-Capable
  • Meets the requirements of ISO 11898-2:2024
  • Wide input operational voltage range
  • Supports classic CAN and CAN FD up to 5Mbps
  • VIO level shifting supports: 3.3V to 5.5V
  • Operating modes:
    • Normal mode
    • Silent mode
    • Standby mode
    • Low-power sleep mode
  • High-voltage INH output for system power control

  • Local wake-up support using the WAKE pin

  • Defined behavior when unpowered
    • Bus and IO terminals are high impedance (no load to operating bus or application)
  • Protection features:
    • ±40V CAN bus fault tolerant
    • Load dump support on VSUP
    • IEC ESD protection
    • Under-voltage protection
    • Thermal shutdown protection
    • TXD dominant state timeout (TXD DTO)
  • Available in 14-pin leaded (SOT and SOIC) packages and leadless (VSON) package with wettable flanks for improved automated optical inspection (AOI) capability
  • AEC Q100 Qualified for automotive applications
  • Functional Safety-Capable
  • Meets the requirements of ISO 11898-2:2024
  • Wide input operational voltage range
  • Supports classic CAN and CAN FD up to 5Mbps
  • VIO level shifting supports: 3.3V to 5.5V
  • Operating modes:
    • Normal mode
    • Silent mode
    • Standby mode
    • Low-power sleep mode
  • High-voltage INH output for system power control

  • Local wake-up support using the WAKE pin

  • Defined behavior when unpowered
    • Bus and IO terminals are high impedance (no load to operating bus or application)
  • Protection features:
    • ±40V CAN bus fault tolerant
    • Load dump support on VSUP
    • IEC ESD protection
    • Under-voltage protection
    • Thermal shutdown protection
    • TXD dominant state timeout (TXD DTO)
  • Available in 14-pin leaded (SOT and SOIC) packages and leadless (VSON) package with wettable flanks for improved automated optical inspection (AOI) capability

The TCAN943-Q1 is a high-speed Controller Area Network (CAN) transceiver that meets the physical layer requirements of the ISO 11898-2:2024 high-speed CAN specification. The device supports both classical CAN and CAN FD data rates up to 5 megabits per second (Mbps).

The TCAN943-Q1 allows for system-level reductions in battery current consumption by selectively enabling the various power supplies that can be present on a system via the INH output pin. This allows a low-current sleep state in which power is gated to all system components except for the TCAN943-Q1, while monitoring the CAN bus. When a wake-up event is detected, the TCAN943-Q1 initiates system start-up by driving INH high.

The TCAN943-Q1 is a high-speed Controller Area Network (CAN) transceiver that meets the physical layer requirements of the ISO 11898-2:2024 high-speed CAN specification. The device supports both classical CAN and CAN FD data rates up to 5 megabits per second (Mbps).

The TCAN943-Q1 allows for system-level reductions in battery current consumption by selectively enabling the various power supplies that can be present on a system via the INH output pin. This allows a low-current sleep state in which power is gated to all system components except for the TCAN943-Q1, while monitoring the CAN bus. When a wake-up event is detected, the TCAN943-Q1 initiates system start-up by driving INH high.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW TCAN843-Q1 ACTIVE Automotive low-power fault protected CAN FD transceiver with WAKE and sleep mode Cost-effective alternate
Pin-for-pin with same functionality to the compared device
TCAN1043A-Q1 ACTIVE Automotive CAN FD transceiver with wake/inhibit/sleep Enhanced performance, with 1.8V VIO and 24-V battery support

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TCAN943-Q1 Automotive CAN FD Transceiver With Sleep Mode datasheet PDF | HTML 20 Jul 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCAN-SOIC14-EVM — Universal SOIC 14-pin CAN evaluation module

The universal SOIC 14-pin CAN evaluation module (EVM) provides users with the ability to evaluate all the TI 14-pin CAN transceiver families. The universal 14-pin CAN EVM is configurable for use with all the TI 14-pin CAN transceiver families by populating the transceiver and setting jumpers on the (...)

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
SOT-23-THN (DYY) 14 Ultra Librarian
VSON (DMT) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos