NEW

TCAN6062

ACTIVE

CAN XL transceiver with standby mode

Product details

Features Standby Architecture 12V, 24V Bus fault voltage (V) -58 to 58 Protocols CAN, CAN FD, CAN FD SIC, CAN XL Supply voltage (VCC) (V) 4.75V to 5.25V I/O supply voltage (V) 1.8, 3.3, 5 Signaling rate (max) (Mbps) 20 Number of channels 1 Rating Catalog
Features Standby Architecture 12V, 24V Bus fault voltage (V) -58 to 58 Protocols CAN, CAN FD, CAN FD SIC, CAN XL Supply voltage (VCC) (V) 4.75V to 5.25V I/O supply voltage (V) 1.8, 3.3, 5 Signaling rate (max) (Mbps) 20 Number of channels 1 Rating Catalog
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Meets the requirements of ISO 11898-2:2024 Annex A: HS-PMA with SIC mode and FAST mode (CAN XL)
  • Supports up to 20Mbps signaling rate in FAST mode and up to 8Mbps in SIC mode
    • FAST TX mode and FAST RX mode allow for CAN XL data signaling
    • Actively improves the bus signal by reducing ringing effects in complex topologies
    • Mixed mode network with CAN FD, CAN SIC possible
  • VIO level shifting supports 1.71V to 5.5V
  • Receiver common mode input voltage: ±12V
  • Protection features:
    • IEC ESD protection on bus pins
    • Bus fault protection: ±58V
    • Undervoltage protection on VCC and VIO supply terminals
    • TXD dominant time-out (TXD DTO)
    • Thermal shutdown protection (TSD)
  • Operating Modes
    • Normal mode: SIC, FAST TX, FAST RX
    • Low-power standby mode supporting remote wake-up request
  • Passive behavior when unpowered
    • Bus and logic terminals are high impedance (no load to operating bus or application)
    • Hot plug capable: power up/down glitch free operation on bus and RXD output
    • Defined device behavior with floating logic pins and in undervoltage supply conditions
  • Available in SOIC (8) and leadless 3mm × 3mm VSON (8) package with wettable flanks for improved automated optical inspection (AOI) capability
  • Meets the requirements of ISO 11898-2:2024 Annex A: HS-PMA with SIC mode and FAST mode (CAN XL)
  • Supports up to 20Mbps signaling rate in FAST mode and up to 8Mbps in SIC mode
    • FAST TX mode and FAST RX mode allow for CAN XL data signaling
    • Actively improves the bus signal by reducing ringing effects in complex topologies
    • Mixed mode network with CAN FD, CAN SIC possible
  • VIO level shifting supports 1.71V to 5.5V
  • Receiver common mode input voltage: ±12V
  • Protection features:
    • IEC ESD protection on bus pins
    • Bus fault protection: ±58V
    • Undervoltage protection on VCC and VIO supply terminals
    • TXD dominant time-out (TXD DTO)
    • Thermal shutdown protection (TSD)
  • Operating Modes
    • Normal mode: SIC, FAST TX, FAST RX
    • Low-power standby mode supporting remote wake-up request
  • Passive behavior when unpowered
    • Bus and logic terminals are high impedance (no load to operating bus or application)
    • Hot plug capable: power up/down glitch free operation on bus and RXD output
    • Defined device behavior with floating logic pins and in undervoltage supply conditions
  • Available in SOIC (8) and leadless 3mm × 3mm VSON (8) package with wettable flanks for improved automated optical inspection (AOI) capability

The TCAN6062 is a high-speed Controller Area Network (CAN) transceiver that meets the physical layer requirements of the ISO 11898-2:2024 Annex A (CAN XL) specification. The device supports PWM decoding on TXD pin allowing it to operate in SIC mode, FAST TX mode, and FAST RX mode. For SIC mode, the device reduces signal ringing at dominant-to-recessive edge and enables higher throughput in complex network topologies. For FAST TX mode, device uses H-bridge architecture to actively drive logic states. This driver architecture along with FAST RX thresholds centered around zero and input logic buffer (TXD) threshold centered around 50% enables high speed communication up to 20Mbps in multidrop networks. FAST RX mode uses a high-speed comparator to detect bus traffic up to 20Mbps and convert it to received logic data.

The TCAN6062 includes internal logic level translation via the VIO logic supply terminal to allow for interfacing directly to 1.8V, 2.5V, 3.3V, or 5V controllers. The transceiver supports low power standby mode which allows remote wake-up via CAN bus compliant with the ISO 11898-2:2024 Annex A defined wake-up pattern (WUP). The device also includes many protection features, including undervoltage detection, thermal shutdown (TSD), driver dominant timeout (TXD DTO), and ±58V bus fault protection.

These devices are pin-compatible to 8-pin CAN FD and CAN SIC transceivers such as TCAN1044A(V)-Q1 and/or TCAN1472(V)-Q1.

The TCAN6062 is a high-speed Controller Area Network (CAN) transceiver that meets the physical layer requirements of the ISO 11898-2:2024 Annex A (CAN XL) specification. The device supports PWM decoding on TXD pin allowing it to operate in SIC mode, FAST TX mode, and FAST RX mode. For SIC mode, the device reduces signal ringing at dominant-to-recessive edge and enables higher throughput in complex network topologies. For FAST TX mode, device uses H-bridge architecture to actively drive logic states. This driver architecture along with FAST RX thresholds centered around zero and input logic buffer (TXD) threshold centered around 50% enables high speed communication up to 20Mbps in multidrop networks. FAST RX mode uses a high-speed comparator to detect bus traffic up to 20Mbps and convert it to received logic data.

The TCAN6062 includes internal logic level translation via the VIO logic supply terminal to allow for interfacing directly to 1.8V, 2.5V, 3.3V, or 5V controllers. The transceiver supports low power standby mode which allows remote wake-up via CAN bus compliant with the ISO 11898-2:2024 Annex A defined wake-up pattern (WUP). The device also includes many protection features, including undervoltage detection, thermal shutdown (TSD), driver dominant timeout (TXD DTO), and ±58V bus fault protection.

These devices are pin-compatible to 8-pin CAN FD and CAN SIC transceivers such as TCAN1044A(V)-Q1 and/or TCAN1472(V)-Q1.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TCAN6062 CAN XL Transceiver with Standby Mode datasheet PDF | HTML Jun 30, 2026
Technical article How CAN XL fills the gap between CAN FD and Ethernet PDF | HTML Sep 4, 2026
Application note Comparison of CAN, CAN FD, and CAN XL PDF | HTML Jun 18, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCAN-SOIC8-EVM — Universal evaluation module for CAN transceivers in 8-pin SOIC or SOT package

The TCAN-SOIC8-EVM was developed to provide users the option to evaluate any Texas Instruments 8-pin CAN transciever device. The board provides evaluation flexibility with component footprint and jumper options.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos