NEW

TCAN2947-Q1

PREVIEW

AEC-Q100 CAN FD System Basis Chip (SBC) with LIN and ASIL-B functional safety rating

Product details

Type Mid-range Protocols CAN, CAN FD, LIN Number of channels 2 Signaling rate (max) (Mbps) 8 Bus fault voltage (V) -40 to 40 Iout (max) (mA) 700 Regulated outputs (#) 3 Step-down DC/DC converter 0 LDO 3 LDO Vout (typ) (V) 1.8, 2.5, 3.3, 5 Watchdog type Integrated, Timeout, Window Low-power mode Selective Wake, Sleep, Standby Rating Automotive
Type Mid-range Protocols CAN, CAN FD, LIN Number of channels 2 Signaling rate (max) (Mbps) 8 Bus fault voltage (V) -40 to 40 Iout (max) (mA) 700 Regulated outputs (#) 3 Step-down DC/DC converter 0 LDO 3 LDO Vout (typ) (V) 1.8, 2.5, 3.3, 5 Watchdog type Integrated, Timeout, Window Low-power mode Selective Wake, Sleep, Standby Rating Automotive
VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • AEC-Q100: Qualified for automotive applications
  • Meets the requirements for CAN FD ISO 11898-2:2024
  • Meets the CAN FD SIC requirements per ISO 11898-2:2024 Annex A (TCAN295x-Q1)
  • Local interconnect network (LIN) physical layer specification ISO/DIS 17987–4:2023 compliant and conforms to SAE J2602 recommended practice for LIN
  • CAN FD and LIN transceiver higher data rates
    • CAN FD supports up to 8Mbps
    • LIN transceiver supports fast mode of 200kbps
  • Classic CAN backwards compatible
  • Functional Safety-Compliant targeted
    • Documentation to aid ISO 26262 system design will be available upon production release
    • Systematic capability up to ASIL B targeted
    • Developed per ISO 26262
    • Analog built-in self test (ABIST) for voltage monitoring circuits
    • Second badgap circuit to cross-monitor the primary bandgap circuit
    • Timeout, window and Q&A watchdog support
    • Undervoltage, overvoltage and short-circuit monitoring on regulator outputs
  • Multiple methods to wake from sleep mode
    • CAN and LIN bus wake up pattern (WUP)
    • Local wake up (LWU) via WAKE pins
      • Using a high side switch, cyclic sensing wake up is supported
    • Digital wake up using the SW pin
    • Long duration timer (LDT)

  • Low drop out (LDO) regulator supporting 250mA at 3.3V or 5V to power MCUs (VCC1)
  • 5V LDO regulator supports up to 100mA (VCC2)
  • Control of an external PNP transistor supporting up to 350mA at 1.8V, 2.5V, 3.3V or 5V (VEXCC)
  • CAN and LIN support ±40V bus fault protection
  • CAN bus fault (short to battery or ground) detection
  • QFN (32) package with improved automated optical inspection (AOI) capability
  • AEC-Q100: Qualified for automotive applications
  • Meets the requirements for CAN FD ISO 11898-2:2024
  • Meets the CAN FD SIC requirements per ISO 11898-2:2024 Annex A (TCAN295x-Q1)
  • Local interconnect network (LIN) physical layer specification ISO/DIS 17987–4:2023 compliant and conforms to SAE J2602 recommended practice for LIN
  • CAN FD and LIN transceiver higher data rates
    • CAN FD supports up to 8Mbps
    • LIN transceiver supports fast mode of 200kbps
  • Classic CAN backwards compatible
  • Functional Safety-Compliant targeted
    • Documentation to aid ISO 26262 system design will be available upon production release
    • Systematic capability up to ASIL B targeted
    • Developed per ISO 26262
    • Analog built-in self test (ABIST) for voltage monitoring circuits
    • Second badgap circuit to cross-monitor the primary bandgap circuit
    • Timeout, window and Q&A watchdog support
    • Undervoltage, overvoltage and short-circuit monitoring on regulator outputs
  • Multiple methods to wake from sleep mode
    • CAN and LIN bus wake up pattern (WUP)
    • Local wake up (LWU) via WAKE pins
      • Using a high side switch, cyclic sensing wake up is supported
    • Digital wake up using the SW pin
    • Long duration timer (LDT)

  • Low drop out (LDO) regulator supporting 250mA at 3.3V or 5V to power MCUs (VCC1)
  • 5V LDO regulator supports up to 100mA (VCC2)
  • Control of an external PNP transistor supporting up to 350mA at 1.8V, 2.5V, 3.3V or 5V (VEXCC)
  • CAN and LIN support ±40V bus fault protection
  • CAN bus fault (short to battery or ground) detection
  • QFN (32) package with improved automated optical inspection (AOI) capability

The TCAN29xx-Q1 is a family of system basis chips (SBC) that provide a control area network flexible data rate capable (CAN FD) transceiver. The TCAN2955-Q1 and TCAN2957-Q1 includes a local interconnect network (LIN) transceiver. The CAN FD transceiver supports data rates up to 8Mbps while the LIN transceiver supports fast mode data rates up to 200kbps. The VCC1 LDO provides 3.3V or 5V ±2% with up to 250mA of current and determines the digital IO logic values. If more current is needed an external PNP transistor can be used to support up to 350mA and voltages of 1.8V, 2.5V, 3.3V or 5V. VCC2 LDO provides 5V up to 100mA.

The TCAN29xx-Q1 includes features such as LIMP, upto five local wake inputs (four high-voltage inputs and one digital input) and four high side switches. The high side switch can be on/off, 10-bit PWM or timer controlled. Using the GFO pin it is possible to control an external CAN FD, LIN transceiver, CAN SBC or LIN SBC. The WAKE pins can be configured for static sensing or cyclic sensing . WAKE1 and WAKE2 can be alternatively configured to have an internal switch between the pins to enable external VBAT monitoring. WAKE3 can be configured as a direct drive control pin for any combinations of high-side switches.

The TCAN29xx-Q1 is a family of system basis chips (SBC) that provide a control area network flexible data rate capable (CAN FD) transceiver. The TCAN2955-Q1 and TCAN2957-Q1 includes a local interconnect network (LIN) transceiver. The CAN FD transceiver supports data rates up to 8Mbps while the LIN transceiver supports fast mode data rates up to 200kbps. The VCC1 LDO provides 3.3V or 5V ±2% with up to 250mA of current and determines the digital IO logic values. If more current is needed an external PNP transistor can be used to support up to 350mA and voltages of 1.8V, 2.5V, 3.3V or 5V. VCC2 LDO provides 5V up to 100mA.

The TCAN29xx-Q1 includes features such as LIMP, upto five local wake inputs (four high-voltage inputs and one digital input) and four high side switches. The high side switch can be on/off, 10-bit PWM or timer controlled. Using the GFO pin it is possible to control an external CAN FD, LIN transceiver, CAN SBC or LIN SBC. The WAKE pins can be configured for static sensing or cyclic sensing . WAKE1 and WAKE2 can be alternatively configured to have an internal switch between the pins to enable external VBAT monitoring. WAKE3 can be configured as a direct drive control pin for any combinations of high-side switches.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TCAN2847-Q1 ACTIVE Automotive CAN FD and LIN System Basis Chip (SBC) with partial networking Higher-power, Functional Safety Quality Managed (QM) variant

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TCAN29xx-Q1 Automotive, Functional Safety-Compliant CAN FD and LIN System Basis Chip (SBC) Family With Integrated LDOs and Enhanced Diagnostics datasheet PDF | HTML Aug 17, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCAN284XEVM — TCAN284x evaluation module

The TCAN284XEVM is an evaluation module that supports testing any CAN and LIN integrated system basis chip (SBC) within the TCAN284xx and TCAN285xx families of devices. All IC signals are available on the board, and device features are accessible through the board's components.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos