TCAN1575-Q1

ACTIVE

Automotive CAN Signal Improvement Capable transceiver with partial networking via selective wake

Product details

Protocols CAN, CAN FD, CAN SIC Number of channels 1 Supply voltage (V) 5 to 28 Bus fault voltage (V) -58 to 58 Signaling rate (max) (Mbps) 8 Rating Automotive
Protocols CAN, CAN FD, CAN SIC Number of channels 1 Supply voltage (V) 5 to 28 Bus fault voltage (V) -58 to 58 Signaling rate (max) (Mbps) 8 Rating Automotive
SOIC (D) 14 51.9 mm² 8.65 x 6 SOT-23-THN (DYY) 14 13.692 mm² 4.2 x 3.26 VSON (DMT) 14 13.5 mm² 4.5 x 3
  • AEC-Q100 (Grade 1): Qualified for automotive applications
  • Meets requirements for ISO 11898-2:2024 Annex A standard for CAN with Signal Improvement Capability for 2Mbps and 5Mbps communication
  • CAN FD communication rates up to 8Mbps

  • Supports selective wake or partial networking while transmitting and receiving error-free classic CAN or CAN FD data
  • Functional Safety Quality-Managed: TCAN1576-Q1
  • Functional Safety-Capable: TCAN1575-Q1
  • The TCAN157x-Q1 supports nominal processor IO voltages from 1.8V to 5V
  • Wide operating range:
    • ±58V Bus fault protection
    • ±12V Common mode
  • TCAN1576-Q1 supports:
    • Watchdog: Timeout, Window and Q&A
    • Bus fault diagnostics and reporting
    • Programmable INH/LIMP pin
  • 14-Pin SOIC, VSON and SOT23 packages
    • VSON package with improved automated optical inspection (AOI) capability
  • AEC-Q100 (Grade 1): Qualified for automotive applications
  • Meets requirements for ISO 11898-2:2024 Annex A standard for CAN with Signal Improvement Capability for 2Mbps and 5Mbps communication
  • CAN FD communication rates up to 8Mbps

  • Supports selective wake or partial networking while transmitting and receiving error-free classic CAN or CAN FD data
  • Functional Safety Quality-Managed: TCAN1576-Q1
  • Functional Safety-Capable: TCAN1575-Q1
  • The TCAN157x-Q1 supports nominal processor IO voltages from 1.8V to 5V
  • Wide operating range:
    • ±58V Bus fault protection
    • ±12V Common mode
  • TCAN1576-Q1 supports:
    • Watchdog: Timeout, Window and Q&A
    • Bus fault diagnostics and reporting
    • Programmable INH/LIMP pin
  • 14-Pin SOIC, VSON and SOT23 packages
    • VSON package with improved automated optical inspection (AOI) capability

The TCAN157x-Q1 are enhanced high-speed, CAN FD SIC transceivers that meet the physical layer requirements of the ISO 11898-2:2024 (Annex A) for a high-speed CAN SIC specification supporting data rates up to 8Mbps. The devices are configured using SPI for access to full functionality. They support nominal processor IO voltages from 1.8V to 5V using the corresponding voltage on VIO, allowing the use of lower power processors.

These transceivers support selective wake (being able to wake-up based on WUF identification). The feature enables systems to implement partial networking and operate with a reduced number of nodes in an active state while the remaining nodes are in a low-power sleep mode. The transceivers and selective wake function meet the specifications of the ISO 11898-2:2024 standard.

The TCAN1576-Q1 is a full-featured device supporting watchdog and advanced bus diagnostics. For ease of debug, the advanced bus fault diagnostics and communication feature is used to determine specific bus faults.

The TCAN157x-Q1 are register compatible within the family and with TCAN1145-Q1 and TCAN1146-Q1 CAN FD Partial Networking transceivers. The TCAN157x-Q1 provides system designers the flexibility to implement features without hardware modifications, and with minimal software changes. The TCAN1576-Q1 inhibit (INH) pin is used to either enable node power or to be configured as a limp home pin when a watchdog error takes place.

The TCAN157x-Q1 are enhanced high-speed, CAN FD SIC transceivers that meet the physical layer requirements of the ISO 11898-2:2024 (Annex A) for a high-speed CAN SIC specification supporting data rates up to 8Mbps. The devices are configured using SPI for access to full functionality. They support nominal processor IO voltages from 1.8V to 5V using the corresponding voltage on VIO, allowing the use of lower power processors.

These transceivers support selective wake (being able to wake-up based on WUF identification). The feature enables systems to implement partial networking and operate with a reduced number of nodes in an active state while the remaining nodes are in a low-power sleep mode. The transceivers and selective wake function meet the specifications of the ISO 11898-2:2024 standard.

The TCAN1576-Q1 is a full-featured device supporting watchdog and advanced bus diagnostics. For ease of debug, the advanced bus fault diagnostics and communication feature is used to determine specific bus faults.

The TCAN157x-Q1 are register compatible within the family and with TCAN1145-Q1 and TCAN1146-Q1 CAN FD Partial Networking transceivers. The TCAN157x-Q1 provides system designers the flexibility to implement features without hardware modifications, and with minimal software changes. The TCAN1576-Q1 inhibit (INH) pin is used to either enable node power or to be configured as a limp home pin when a watchdog error takes place.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW TCAN1576-Q1 ACTIVE Automotive CAN signal improvement capable transceiver with partial networking and watchdog Added features: watchdog, bus fault diagnostics, limp home capable
Similar functionality to the compared device
TCAN1145-Q1 ACTIVE Automotive CAN FD transceiver with partial networking via selective wake Lower signaling rate (5Mbps), CAN FD

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TCAN157x-Q1 Automotive Enhanced CAN FD SIC Transceiver with Partial Networking datasheet (Rev. B) PDF | HTML 31 Oct 2025
White paper How Signal Improvement Capability Unlocks the Real Potential of CAN FD Transceivers (Rev. A) PDF | HTML 06 Oct 2025
Functional safety information TCAN1575-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 14 Feb 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCAN1145EVM — TCAN1145-Q1 CAN transceiver with watchdog and partial networking evaluation module

This EVM can be used to evaluate the TLIN114x family of devices. The CAN bus is easily accessed via test points, the J7 header, and a DSUB9 connector, standard in a lot of automotive applications for cabling. All pins are available through headers or test points. There is an integrated USB2ANY (...)
User guide: PDF
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
SOT-23-THN (DYY) 14 Ultra Librarian
VSON (DMT) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos