Product details

There are no parameters available for this product.
SOT (DYP) 2 12.875 mm² (5.15 mm × 2.5 mm)
  • 100% Pb-free TVS diode
  • 600W Peak Pulse Power (10/1000µs)
  • Excellent clamping capability
  • IEC 61000-4-2 ESD protection:
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • SMAF low profile package: < 1.1mm
  • Footprint compatible with standard SMAJ
  • Fully ROHS compliant without exceptions
  • AEC-Q101 Qualified
  • 100% Pb-free TVS diode
  • 600W Peak Pulse Power (10/1000µs)
  • Excellent clamping capability
  • IEC 61000-4-2 ESD protection:
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • SMAF low profile package: < 1.1mm
  • Footprint compatible with standard SMAJ
  • Fully ROHS compliant without exceptions
  • AEC-Q101 Qualified

The SMA6F33A-Q1 series is a 600W transient voltage suppressor designed to protect senstive equipment against electrostatic discharges according to IEC 61000-4-2 and surge transient events (IEC 61643-321).

The SMAF is a low profile package with the same power performance as the SMAJ. The low-profile SMAF package delivers high surge capability in a compact 4.2mm × 2.5mm footprint with a maximum height of 1.1mm, enabling space-efficient protection with footprint compatibility to standard SMA.

The device offers suitable clamping performance, low leakage current, and is appropriate for a wide range of applications including power supplies, telecom, computing, industrial, and consumer electronics.

The SMA6F33A-Q1 series is a 600W transient voltage suppressor designed to protect senstive equipment against electrostatic discharges according to IEC 61000-4-2 and surge transient events (IEC 61643-321).

The SMAF is a low profile package with the same power performance as the SMAJ. The low-profile SMAF package delivers high surge capability in a compact 4.2mm × 2.5mm footprint with a maximum height of 1.1mm, enabling space-efficient protection with footprint compatibility to standard SMA.

The device offers suitable clamping performance, low leakage current, and is appropriate for a wide range of applications including power supplies, telecom, computing, industrial, and consumer electronics.

There are no details available for this product.
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SMA6F33A-Q1 Automotive TVS Protection Diode datasheet PDF | HTML Sep 30, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — Universal evaluation module for ESD diode packages, including 0402, 0201, and others

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT (DYP) 2 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos