Home Power management Voltage references Series voltage references
NEW

REF53-Q1

PREVIEW

Product details

Rating Automotive VO (V) 1.2, 1.25, 1.8, 2.048, 2.5, 3, 3.3, 4.096, 4.5, 5 Temp coeff (max) (ppm/°C) 4 Initial accuracy (max) (%) 0.04 Iout/Iz (max) (mA) 30 Vin (min) (V) 1.71 Vin (max) (V) 18 Iq (typ) (mA) 0.085 Operating temperature range (°C) -40 to 125
Rating Automotive VO (V) 1.2, 1.25, 1.8, 2.048, 2.5, 3, 3.3, 4.096, 4.5, 5 Temp coeff (max) (ppm/°C) 4 Initial accuracy (max) (%) 0.04 Iout/Iz (max) (mA) 30 Vin (min) (V) 1.71 Vin (max) (V) 18 Iq (typ) (mA) 0.085 Operating temperature range (°C) -40 to 125
SOT-23-THN (DDC) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Low temperature drift coefficient: 4ppm/°C maximum
  • Low quiescent current: 85µA typical
  • Low noise
    • 0.1Hz to 10Hz: 3ppmp-p
    • 10Hz to 1kHz: 3ppmrms
  • High accuracy: ±0.04% maximum
  • Small Size: SOT-23-THN-6 (DDC) package
  • Designed for a wide range of applications:
    • Wide input voltage up to 18V
    • Output current: +30mA/-10mA
    • Voltage options: 1.2V, 1.25V, 1.8V, 2.048V, 2.5V, 3V, 3.3V, 4.096V, 4.5V, 5V
  • Fit for all design requirement:
    • Stable with 1µF to 50µF output low-ESR capacitor
    • High PSRR: 85dB at 1kHz
    • Specified temperature range: −40°C to +125°C
    • Operational temperature range: −55°C to +125°C
  • Low temperature drift coefficient: 4ppm/°C maximum
  • Low quiescent current: 85µA typical
  • Low noise
    • 0.1Hz to 10Hz: 3ppmp-p
    • 10Hz to 1kHz: 3ppmrms
  • High accuracy: ±0.04% maximum
  • Small Size: SOT-23-THN-6 (DDC) package
  • Designed for a wide range of applications:
    • Wide input voltage up to 18V
    • Output current: +30mA/-10mA
    • Voltage options: 1.2V, 1.25V, 1.8V, 2.048V, 2.5V, 3V, 3.3V, 4.096V, 4.5V, 5V
  • Fit for all design requirement:
    • Stable with 1µF to 50µF output low-ESR capacitor
    • High PSRR: 85dB at 1kHz
    • Specified temperature range: −40°C to +125°C
    • Operational temperature range: −55°C to +125°C

The REF53-Q1 is a family of low-power, low-noise and low-drift series voltage reference devices. The REF53-Q1 family offers low temperature drift coefficient (4ppm/°C) for a temperate range from –40°C to +125°C, low-noise (2ppmp-p) and high-accuracy (±0.04%) while consuming 150µA maximum current. The REF53-Q1 with excellent load and line regulation helps to meet strict performance requirements of high precision applications. The device family is designed as a companion device for high-resolution data converters and AFEs. The device is pin compatible performance upgrade to TI’s REF34, REF34-Q1 device families.

The REF53-Q1 family supports wide supply voltage rating of 18V. This also protects the device in case of power supply IC failure. The REF53-Q1 device supports up to 30mA load current. The wide load current support allows for direct connection of REF53-Q1 as power supply to precision sensors. The REF53-Q1 is specified for a temperate range from –40°C to +125°C. The wide temperature range enables operation across various industrial and automotive applications.

The REF53-Q1 is a family of low-power, low-noise and low-drift series voltage reference devices. The REF53-Q1 family offers low temperature drift coefficient (4ppm/°C) for a temperate range from –40°C to +125°C, low-noise (2ppmp-p) and high-accuracy (±0.04%) while consuming 150µA maximum current. The REF53-Q1 with excellent load and line regulation helps to meet strict performance requirements of high precision applications. The device family is designed as a companion device for high-resolution data converters and AFEs. The device is pin compatible performance upgrade to TI’s REF34, REF34-Q1 device families.

The REF53-Q1 family supports wide supply voltage rating of 18V. This also protects the device in case of power supply IC failure. The REF53-Q1 device supports up to 30mA load current. The wide load current support allows for direct connection of REF53-Q1 as power supply to precision sensors. The REF53-Q1 is specified for a temperate range from –40°C to +125°C. The wide temperature range enables operation across various industrial and automotive applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet REF53-Q1 , 4ppm/°C Maximum Drift, 3ppmp-p 1/f Noise, 85μA Current, 30mA Load Current, Precision Voltage Reference datasheet PDF | HTML Aug 31, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

REF53EVM — REF53-Q1 evaluation module

The REF53EVM is a precision voltage reference evaluation module (EVM) that demonstrates the performance of the REF53 high-precision reference device from Texas Instruments. REF53 is a family of low power, low noise, and low drift series voltage reference devices. The REF53 family offers (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Certification

REF53EVM-DOC-CERT — REF53EVM EU Declaration of Conformity (DoC)

REF53EVM EU Declaration of Conformity (DoC)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos